Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Festo
Description
DAPS-MW-SA - semi-rotary drive
Bill of material
577000 DAPS-0106-090-R-F0507-MW-SA---0
TNR
Part number
577000
TYP
Type
DAPS-0106-090-R-F0507-MW-SA
ROT
Rotation angle
°
B1
17.000 mm
D1
50.000 mm
D2
70.000 mm
D3
M6
D4
M8
D5
16.200 mm
D6
180.000 mm
EE
G1/8
H
103.300 mm
H1
83.300 mm
H2
20.000 mm
H3
44.800 mm
H5
13.000 mm
H6
38.500 mm
H7
44.800 mm
L1
403.900 mm
L2
118.500 mm
L3
285.400 mm
L4
154.800 mm
T1
9.000 mm
T2
12.000 mm
T3
19.300 mm
T4
8.000 mm
W1
17.000 mm
W2
12.000 mm
CNSMASSEXACT
Weight
4.000 kg
Related Equipment
    No related equipment available
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices