Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Festo
Description
DAPS-MW-SA - semi-rotary drive
Bill of material
577001 DAPS-0180-090-R-F0710-MW-SA---0
TNR
Part number
577001
TYP
Type
DAPS-0180-090-R-F0710-MW-SA
ROT
Rotation angle
°
B1
22.000 mm
D1
70.000 mm
D2
102.000 mm
D3
M8
D4
M10
D5
20.200 mm
D6
220.000 mm
EE
G1/8
H
137.500 mm
H1
107.500 mm
H2
30.000 mm
H3
56.500 mm
H5
16.000 mm
H6
51.000 mm
H7
56.500 mm
L1
493.200 mm
L2
144.900 mm
L3
348.300 mm
L4
183.500 mm
T1
12.000 mm
T2
15.000 mm
T3
24.800 mm
T4
8.000 mm
W1
22.000 mm
W2
15.000 mm
CNSMASSEXACT
Weight
6.000 kg
Related Equipment
    No related equipment available
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices