Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Festo
Description
DAPS-MW-SA - semi-rotary drive
Bill of material
577003 DAPS-0360-090-R-F0710-MW-SA---0
TNR
Part number
577003
TYP
Type
DAPS-0360-090-R-F0710-MW-SA
ROT
Rotation angle
°
B1
22.000 mm
D1
70.000 mm
D2
102.000 mm
D3
M8
D4
M10
D5
25.500 mm
D6
300.000 mm
EE
G1/8
H
148.000 mm
H1
118.000 mm
H2
30.000 mm
H3
62.000 mm
H5
19.000 mm
H6
56.000 mm
H7
62.000 mm
L1
578.800 mm
L2
169.600 mm
L3
409.100 mm
L4
220.800 mm
T1
12.000 mm
T2
15.000 mm
T3
24.300 mm
T4
8.000 mm
W1
22.000 mm
W2
19.000 mm
CNSMASSEXACT
Weight
10.200 kg
Related Equipment
    No related equipment available
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices