Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Festo
Description
DAPS-MW-SA - semi-rotary drive
Bill of material
577006 DAPS-0960-090-R-F1012-MW-SA---0
TNR
Part number
577006
TYP
Type
DAPS-0960-090-R-F1012-MW-SA
ROT
Rotation angle
°
B1
27.000 mm
D1
102.000 mm
D2
125.000 mm
D3
M10
D4
M12
D5
36.500 mm
D6
350.000 mm
EE
G1/4
H
198.000 mm
H1
168.000 mm
H2
30.000 mm
H3
93.500 mm
H5
19.500 mm
H6
74.500 mm
H7
93.500 mm
L1
770.200 mm
L2
239.700 mm
L3
530.500 mm
L4
297.100 mm
T1
15.000 mm
T2
18.000 mm
T3
38.500 mm
T4
12.000 mm
W1
36.000 mm
W2
24.000 mm
CNSMASSEXACT
Weight
23.800 kg
Related Equipment
    No related equipment available
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices