Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Festo
Description
DAPS-MW-SA - semi-rotary drive
Bill of material
577009 DAPS-1440-090-R-F14-MW-SA---0
TNR
Part number
577009
TYP
Type
DAPS-1440-090-R-F14-MW-SA
ROT
Rotation angle
°
B1
36.000 mm
D1
0.000 mm
D2
140.000 mm
D3
-
D4
M16
D5
41.000 mm
D6
400.000 mm
EE
G1/4
H
216.000 mm
H1
186.000 mm
H2
30.000 mm
H3
101.500 mm
H5
19.500 mm
H6
84.500 mm
H7
101.500 mm
L1
936.900 mm
L2
283.500 mm
L3
653.400 mm
L4
365.600 mm
T1
0.000 mm
T2
24.000 mm
T3
38.500 mm
T4
12.000 mm
W1
36.000 mm
W2
27.000 mm
CNSMASSEXACT
Weight
33.600 kg
Related Equipment
    No related equipment available
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices