Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Festo
Description
DAPS-MW-SA - semi-rotary drive
Bill of material
577011 DAPS-1920-090-R-F14-MW-SA---0
TNR
Part number
577011
TYP
Type
DAPS-1920-090-R-F14-MW-SA
ROT
Rotation angle
°
B1
36.000 mm
D1
0.000 mm
D2
140.000 mm
D3
-
D4
M16
D5
46.000 mm
D6
400.000 mm
EE
G1/4
H
237.700 mm
H1
207.700 mm
H2
30.000 mm
H3
114.700 mm
H5
18.500 mm
H6
93.000 mm
H7
114.700 mm
L1
970.300 mm
L2
300.400 mm
L3
670.000 mm
L4
382.900 mm
T1
0.000 mm
T2
24.000 mm
T3
48.500 mm
T4
12.000 mm
W1
46.000 mm
W2
32.000 mm
CNSMASSEXACT
Weight
43.000 kg
Related Equipment
    No related equipment available
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices