Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Festo
Description
DAPS-MW-SA - semi-rotary drive
Bill of material
577016 DAPS-0240-090-RS4-F1012-MW-SA---0
TNR
Part number
577016
TYP
Type
DAPS-0240-090-RS4-F1012-MW-SA
ROT
Rotation angle
°
B1
27.000 mm
D1
102.000 mm
D2
125.000 mm
D3
M10
D4
M12
D5
29.000 mm
D6
300.000 mm
EE
G1/4
H
164.900 mm
H1
134.900 mm
H2
30.000 mm
H3
72.900 mm
H5
19.000 mm
H6
62.000 mm
H7
72.900 mm
L1
685.200 mm
L2
260.200 mm
L3
425.000 mm
L4
236.400 mm
T1
15.000 mm
T2
18.000 mm
T3
29.500 mm
T4
12.000 mm
W1
27.000 mm
W2
19.000 mm
CNSMASSEXACT
Weight
15.200 kg
Related Equipment
    No related equipment available
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices