您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DAMF-FKP - 转接板
Festo
产品 (A - Z)
D
DAMF
Powered by
CAD模型選擇
{festo/parts/d/damf/damf_fkp_asmtab.prj},{NB=2349283 DAMF-32-FKP},{TNR=2349283},{TYP=DAMF-32-FKP},{KDM=32},{B1=20.000},{B2=40.000},{B3=54.000},{B4=27.000},{B5=51.400},{B6=54.000},{B7=20.000},{B8=12.000},{B9=23.400},{L1=133.000},{L2=125.000},{L3=40.500},{L4=33.000},{L5=0.000},{L6=91.000},{L7=36.000},{L8=30.000},{L9=12.200},{L10=66.000},{L11=0.000},{L12=6.000},{L13=12.400},{D1=5.500},{D2=10.000},{D3=M5},{D3N=5.000},{D4=6.000},{H1=5.000},{H2=66.000},{H3=8.000},{H4=84.000},{CNSMASSEXACT=0.308},{VAR=0.000},{GTIN=4052568253608}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B7
[mm]
B8
[mm]
B9
[mm]
L1
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L10
[mm]
L11
[mm]
L12
[mm]
L13
[mm]
D1
[mm]
D2
[mm]
D3
螺纹
ⁿ/ₐ
D4
[mm]
H1
[mm]
H3
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
2349281 DAMF-18-FKP
2349281
DAMF-18-FKP
0.000
0.000
36.000
0.000
14.000
0.000
92.000
35.000
10.000
0.000
0.000
0.000
6.000
20.000
40.000
6.000
0.000
3.400
6.500
M4
5.000
3.000
5.000
0.127
4052568253585
2349282 DAMF-25-FKP
2349282
DAMF-25-FKP
20.000
40.000
54.000
23.400
11.000
23.400
112.400
40.000
33.000
0.000
33.000
25.000
5.400
66.000
0.000
13.800
0.000
5.500
10.000
M5
6.000
5.000
8.000
0.265
4052568253592
2349283 DAMF-32-FKP
2349283
DAMF-32-FKP
20.000
40.000
54.000
20.000
12.000
23.400
133.000
40.500
33.000
0.000
36.000
30.000
12.200
66.000
0.000
6.000
12.400
5.500
10.000
M5
6.000
5.000
8.000
0.308
4052568253608
2349284 DAMF-40-FKP
2349284
DAMF-40-FKP
24.000
44.000
58.000
35.400
18.000
35.400
162.000
45.000
38.000
0.000
44.000
39.000
13.000
76.000
0.000
7.000
17.000
6.600
11.000
M6
8.000
6.000
10.000
0.593
4052568253615
2349285 DAMF-50-FKP
2349285
DAMF-50-FKP
23.000
51.000
71.000
40.000
26.000
45.300
200.000
61.000
51.000
0.000
44.000
40.500
14.900
102.000
0.000
8.500
19.000
9.000
15.000
M8
10.000
8.000
10.000
0.966
4052568253622
2349286 DAMF-63-FKP
2349286
DAMF-63-FKP
23.000
51.000
71.000
40.000
26.000
45.300
214.000
61.000
51.000
0.000
44.000
40.500
14.900
102.000
0.000
8.500
19.000
9.000
15.000
M8
10.000
8.000
10.000
1.042
4052568253639
2349287 DAMF-80-FKP
2349287
DAMF-80-FKP
40.000
70.000
100.000
56.900
36.000
59.200
322.400
109.000
85.000
95.000
50.000
47.000
29.500
170.000
190.000
8.500
27.000
13.500
20.000
M12
12.000
9.000
12.000
2.817
4052568253646
相應設備
No related equipment available
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處