您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
L-PK - L型带倒钩管接头
Festo
产品
气动连接系统
接头
倒钩式接头
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/fittings/barbed/l_pk.prj},{NB=7473 L-PK-3},{TNR=7473},{TYP=L-PK-3},{AD=3.000},{NENN=2.500},{D=6.500},{L1=19.250},{L2=9.700},{L3=15.600},{L4=5.900},{B1=3.000},{B2=1.900},{B3=0.200},{B4=6.150},{D1=3.000},{D2=3.600},{D3=3.000},{D4=7.900},{D5=7.300},{W1=18.000},{R1=0.250},{R2=0.100},{R3=0.100},{TYP1=2.000},{GTIN=4052568020064}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
AD
直径
[mm]
NENN
额定尺寸
[mm]
D
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
GTIN
ⁿ/ₐ
19539 L-PK-2
19539
L-PK-2
2.000
1.500
4.000
12.200
6.000
10.200
4052568022617
7473 L-PK-3
7473
L-PK-3
3.000
2.500
6.500
19.250
9.700
15.600
4052568020064
9584 L-PK-4
9584
L-PK-4
4.000
3.400
7.800
23.100
11.700
18.700
4052568020781
150012 L-PK-6
150012
L-PK-6
6.000
5.300
10.400
31.500
14.000
26.300
4052568030322
相應設備
No related equipment available
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處