您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
BUB-HGPD - 气爪夹头上的安装孔
Festo
产品 (A - Z)
B
BUB
Powered by
CAD模型選擇
{festo/parts/b/bub/bub_hgpd_asmtab.prj},{NB=1180950 BUB-HGPD-35},{TNR=1180950},{TYP=BUB-HGPD-35},{B1=29.000},{B2=23.000},{B3=0.000},{D1=10.400},{D2=6.400},{D3=9.000},{D4=0.000},{D5=3.000},{H1=92.500},{H2=7.500},{H3=12.000},{H4=59.000},{L1=52.500},{L2=6.000},{L3=12.000},{L6=98.000},{T1=6.200},{T2=2.100},{T3=0.000},{T4=5.000},{VERS=6.000},{PPATH=assemblies/bub_hgpd_asmtpl.prj},{GTIN=4052568228088}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
T4
[mm]
GTIN
ⁿ/ₐ
1180947 BUB-HGPD-16
1180947
BUB-HGPD-16
12.000
8.500
5.000
4.600
2.600
0.000
2.000
3.000
37.300
8.000
5.000
20.000
32.500
3.500
7.000
2.500
0.000
2.100
4.000
4052568105174
1180948 BUB-HGPD-20
1180948
BUB-HGPD-20
14.000
8.500
0.000
5.900
3.200
5.000
0.000
3.000
59.000
8.000
7.000
35.000
35.500
3.000
10.000
3.100
1.300
0.000
5.000
4052568105181
1180949 BUB-HGPD-25
1180949
BUB-HGPD-25
20.000
14.000
0.000
7.400
4.300
7.000
0.000
3.000
76.000
4.500
10.000
49.500
44.500
4.500
12.000
4.200
1.600
0.000
5.000
4052568228071
1180950 BUB-HGPD-35
1180950
BUB-HGPD-35
29.000
23.000
0.000
10.400
6.400
9.000
0.000
3.000
92.500
7.500
12.000
59.000
52.500
6.000
12.000
6.200
2.100
0.000
5.000
4052568228088
1180951 BUB-HGPD-40
1180951
BUB-HGPD-40
32.000
26.000
0.000
10.400
6.400
9.000
0.000
3.000
110.000
6.000
15.000
73.500
62.500
6.000
12.000
6.200
2.100
0.000
5.000
4052568228095
1180952 BUB-HGPD-50
1180952
BUB-HGPD-50
35.000
26.000
0.000
10.400
6.400
12.000
0.000
3.000
144.000
11.000
18.000
99.000
78.000
10.000
15.000
6.200
2.600
0.000
5.000
4052568228101
1180953 BUB-HGPD-63
1180953
BUB-HGPD-63
40.000
26.000
0.000
13.500
8.400
12.000
0.000
3.000
171.500
10.500
24.000
119.000
98.500
10.500
15.000
8.200
2.600
0.000
5.000
4052568228118
1180954 BUB-HGPD-80
1180954
BUB-HGPD-80
44.000
26.000
0.000
16.500
10.500
15.000
0.000
3.000
198.000
15.000
24.000
139.000
120.500
10.000
20.000
10.200
3.100
0.000
5.000
4052568228125
相應設備
No related equipment available
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處