您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DHPS - 平行气爪
Festo
产品 (A - Z)
D
DHPS
Powered by
CAD模型選擇
{festo/parts/d/dhps/dhps_asmtab.prj},{NB=1254046 DHPS-20-A---(0)},{TNR=1254046},{TYP=DHPS-20-A},{GR=20},{HUBST=0.00},{HUBSTCON=13.000},{HUBSTDEF=0.000},{B1=30.000},{B2=17.000},{B3=17.500},{B4=25.000},{B5=55.600},{B6=26.650},{B7=25.000},{D1=4.000},{D2=7.000},{D3=10.000},{D4=7.000},{D5=3.300},{D6=M4},{D7=7.000},{D8=5.300},{D9=M4},{D10=7.000},{D11=5.300},{EE=M5},{H1=101.000},{H2=7.000},{H3=14.000},{H4=23.000},{H5=16.000},{H6=12.500},{H7=81.000},{H8=7.500},{H9=25.000},{H10=39.500},{H11=50.000},{H12=10.000},{L1=30.000},{L2=0.000},{L3=0.000},{L4=12.000},{L5=9.000},{T1=1.600},{T2=1.600},{T3=3.000},{T4=3.000},{T5=6.000},{PPATH=assemblies/dhps_asmtpl.prj},{CNSMASSEXACT=0.3800},{GTIN=4052568229191}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
B7
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
ⁿ/ₐ
D7
[mm]
D8
[mm]
D9
ⁿ/ₐ
D10
[mm]
D11
[mm]
EE
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
H8
[mm]
H9
[mm]
H10
[mm]
H11
[mm]
H12
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
T4
[mm]
T5
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
1254039 DHPS-6-A
1254039
DHPS-6-A
10.000
6.000
5.500
11.000
18.000
8.650
11.000
1.500
5.000
7.000
0.000
2.500
M2
0.000
0.000
M3
5.000
0.000
M3
45.500
2.900
5.800
15.000
4.000
5.000
33.000
7.500
9.550
15.800
25.300
7.000
10.000
0.000
1.800
5.000
1.500
1.200
0.000
0.000
2.400
3.500
0.0190
4052568229139
1254040 DHPS-10-A
1254040
DHPS-10-A
21.800
15.800
7.000
16.000
32.000
15.400
16.000
2.000
5.000
7.000
5.000
2.500
M3
5.000
3.200
M3
5.000
3.200
M3
66.000
4.000
8.000
15.500
10.500
7.500
51.000
7.500
15.200
23.000
35.000
7.000
15.500
1.500
0.000
7.000
5.000
1.200
1.200
2.400
2.400
5.000
0.0670
4052568229146
1254041 DHPS-10-A-NO
1254041
DHPS-10-A-NO
21.800
15.800
7.000
16.000
32.000
15.400
16.000
2.000
5.000
7.000
5.000
2.500
M3
5.000
3.200
M3
5.000
3.200
M3
66.000
4.000
8.000
15.500
10.500
7.500
51.000
7.500
15.200
23.000
35.000
7.000
15.500
1.500
0.000
7.000
5.000
1.200
1.200
2.400
2.400
5.000
0.0680
4052568229153
1254042 DHPS-10-A-NC
1254042
DHPS-10-A-NC
21.800
15.800
7.000
16.000
32.000
15.400
16.000
2.000
5.000
7.000
5.000
2.500
M3
5.000
3.200
M3
5.000
3.200
M3
66.000
4.000
8.000
15.500
10.500
7.500
51.000
7.500
15.200
23.000
35.000
7.000
15.500
1.500
0.000
7.000
5.000
1.200
1.200
2.400
2.400
5.000
0.0680
4052568229160
1254043 DHPS-16-A
1254043
DHPS-16-A
27.800
17.800
13.000
25.000
47.000
22.650
25.000
3.000
7.000
7.000
7.000
3.300
M4
7.000
5.300
M4
7.000
5.300
M3
80.000
5.500
11.000
18.000
11.000
10.000
62.500
7.500
20.000
32.500
38.100
7.000
22.000
0.000
0.000
10.000
7.000
1.600
1.600
3.000
3.000
6.000
0.1840
4052568016449
1254044 DHPS-16-A-NO
1254044
DHPS-16-A-NO
27.800
17.800
13.000
25.000
47.000
22.650
25.000
3.000
7.000
7.000
7.000
3.300
M4
7.000
5.300
M4
7.000
5.300
M3
80.000
5.500
11.000
18.000
11.000
10.000
62.500
7.500
20.000
32.500
38.100
7.000
22.000
0.000
0.000
10.000
7.000
1.600
1.600
3.000
3.000
6.000
0.1880
4052568229177
1254045 DHPS-16-A-NC
1254045
DHPS-16-A-NC
27.800
17.800
13.000
25.000
47.000
22.650
25.000
3.000
7.000
7.000
7.000
3.300
M4
7.000
5.300
M4
7.000
5.300
M3
80.000
5.500
11.000
18.000
11.000
10.000
62.500
7.500
20.000
32.500
38.100
7.000
22.000
0.000
0.000
10.000
7.000
1.600
1.600
3.000
3.000
6.000
0.1880
4052568229184
1254046 DHPS-20-A
1254046
DHPS-20-A
30.000
17.000
17.500
25.000
55.600
26.650
25.000
4.000
7.000
10.000
7.000
3.300
M4
7.000
5.300
M4
7.000
5.300
M5
101.000
7.000
14.000
23.000
16.000
12.500
81.000
7.500
25.000
39.500
50.000
10.000
30.000
0.000
0.000
12.000
9.000
1.600
1.600
3.000
3.000
6.000
0.3800
4052568229191
1254047 DHPS-20-A-NO
1254047
DHPS-20-A-NO
30.000
17.000
17.500
25.000
55.600
26.650
25.000
4.000
7.000
10.000
7.000
3.300
M4
7.000
5.300
M4
7.000
5.300
M5
101.000
7.000
14.000
23.000
16.000
12.500
81.000
7.500
25.000
39.500
50.000
10.000
30.000
0.000
0.000
12.000
9.000
1.600
1.600
3.000
3.000
6.000
0.3870
4052568229207
1254048 DHPS-20-A-NC
1254048
DHPS-20-A-NC
30.000
17.000
17.500
25.000
55.600
26.650
25.000
4.000
7.000
10.000
7.000
3.300
M4
7.000
5.300
M4
7.000
5.300
M5
101.000
7.000
14.000
23.000
16.000
12.500
81.000
7.500
25.000
39.500
50.000
10.000
30.000
0.000
0.000
12.000
9.000
1.600
1.600
3.000
3.000
6.000
0.3870
4052568229214
1254049 DHPS-25-A
1254049
DHPS-25-A
35.400
20.400
22.000
29.000
68.200
32.650
29.000
4.000
9.000
16.000
9.000
5.100
M5
9.000
6.400
M6
9.000
6.400
G1/8
121.000
8.000
16.000
24.500
22.500
15.000
88.500
17.500
30.000
47.000
58.800
16.000
37.000
0.000
0.000
15.000
11.300
2.100
2.100
4.000
4.000
6.500
0.7000
4052568229221
1254050 DHPS-25-A-NO
1254050
DHPS-25-A-NO
35.400
20.400
22.000
29.000
68.200
32.650
29.000
4.000
9.000
16.000
9.000
5.100
M5
9.000
6.400
M6
9.000
6.400
G1/8
121.000
8.000
16.000
24.500
22.500
15.000
88.500
17.500
30.000
47.000
58.800
16.000
37.000
0.000
0.000
15.000
11.300
2.100
2.100
4.000
4.000
6.500
0.7130
4052568229238
1254051 DHPS-25-A-NC
1254051
DHPS-25-A-NC
35.400
20.400
22.000
29.000
68.200
32.650
29.000
4.000
9.000
16.000
9.000
5.100
M5
9.000
6.400
M6
9.000
6.400
G1/8
121.000
8.000
16.000
24.500
22.500
15.000
88.500
17.500
30.000
47.000
58.800
16.000
37.000
0.000
0.000
15.000
11.300
2.100
2.100
4.000
4.000
6.500
0.7130
4052568229245
1254052 DHPS-35-A
1254052
DHPS-35-A
56.000
31.000
27.000
33.000
88.000
42.250
33.000
5.000
12.000
16.000
9.000
6.400
M6
9.000
6.400
M8
12.000
10.300
G1/8
142.000
8.500
17.000
29.000
24.000
16.000
108.500
17.500
32.000
53.000
65.300
16.000
45.000
0.000
0.000
20.000
13.500
2.600
2.100
4.000
5.000
6.500
1.2850
4052568229252
1254053 DHPS-35-A-NO
1254053
DHPS-35-A-NO
56.000
31.000
27.000
33.000
88.000
42.250
33.000
5.000
12.000
16.000
9.000
6.400
M6
9.000
6.400
M8
12.000
10.300
G1/8
142.000
8.500
17.000
29.000
24.000
16.000
108.500
17.500
32.000
53.000
65.300
16.000
45.000
0.000
0.000
20.000
13.500
2.600
2.100
4.000
5.000
6.500
1.3450
4052568229269
1254054 DHPS-35-A-NC
1254054
DHPS-35-A-NC
56.000
31.000
27.000
33.000
88.000
42.250
33.000
5.000
12.000
16.000
9.000
6.400
M6
9.000
6.400
M8
12.000
10.300
G1/8
142.000
8.500
17.000
29.000
24.000
16.000
108.500
17.500
32.000
53.000
65.300
16.000
45.000
0.000
0.000
20.000
13.500
2.600
2.100
4.000
5.000
6.500
1.3450
4052568016456
相應設備
NEBU - 连接电缆
Festo
23.05.2024
SMT - 接近开关
Festo
30.08.2023
SVE4 - 信号转换器
Festo
30.08.2023
HGP-SL - 传感器导轨
Festo
23.05.2024
DHAA-Q11 - 转接组件
Festo
18.04.2024
DHAA-G-R3 - 转接组件
Festo
18.04.2024
HAPG - 转接组件
Festo
30.08.2023
HAPS - 转接组件
Festo
30.08.2023
HMSV - 转接组件
Festo
30.08.2023
HMSV 47-63 - 转接组件
Festo
30.08.2023
HMSV 70-79 - 转接组件
Festo
24.08.2023
HMVA - 驱动器转接组件
Festo
24.08.2023
ZBH - 定位套
Festo
02.05.2024
PEN - 塑料气管
Festo
29.08.2023
PUN - 标准外径的气管
Festo
23.05.2024
QS_G - 快插接头
Festo
29.08.2023
QSL-G - L型快插式螺纹接头
Festo
29.08.2023
QSM - 快插螺纹接头
Festo
29.08.2023
QSML - L型快插式螺纹接头
Festo
29.08.2023
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處