您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DSAG - 圆形气缸
Festo
产品 (A - Z)
D
DSAG
Powered by
CAD模型選擇
{festo/parts/d/dsag/dsag_asmtab.prj},{NB=176326 DSAG-20-0-P-Q-S2---(0)},{TNR=176326},{KDM=20},{HUBMAX=320.000},{VERS=6.000},{A=0.000},{AB=21.000},{AM=20.000},{B=24.000},{B2=15.500},{B3=15.500},{B4=33.500},{B9=24.500},{BB=4.000},{BEP=20.000},{BEPP=1.500},{KDRBE=18.159},{BEDM=8.000},{BESW=30.000},{BS=5.500},{C=0.000},{CD=8.000},{D=28.000},{D1=20.000},{D2=7.000},{D6=21.270},{DB=18.000},{DS=22.000},{E=12.500},{EEP=9.728},{KDREE=8.566},{EW=16.000},{F=25.000},{FFP=5.000},{KDRFF=4.134},{FL=9.000},{G=0.000},{H=30.000},{H1=15.000},{KKP=8.000},{KKPP=1.250},{KDRKK=6.773},{KKDM=4.000},{KKSW=13.000},{L1BASE=83.000},{L2=8.500},{L3=8.500},{L4=13.000},{L42=0.000},{L5=1.500},{L6BASE=60.000},{L7=60.000},{L8=83.000},{HUB=0},{HUBST=0}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product to be discontinued on 2024年12月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
DSNU-S (m) - 圆形气缸, 模块化系统
Festo
11.10.2023
DG - 圆形气缸
Festo
22.08.2023
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
尺寸
[mm]
AUSF
设计
[mm]
A
[mm]
AB
[mm]
AM
[mm]
B
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B9
[mm]
BB
[mm]
BE
螺纹
ⁿ/ₐ
BS
[mm]
C
[mm]
CD
[mm]
D
[mm]
D1
[mm]
D2
[mm]
D6
[mm]
DB
[mm]
DS
[mm]
E
[mm]
EE
螺纹
ⁿ/ₐ
EW
[mm]
F
[mm]
FF
螺纹
ⁿ/ₐ
FL
[mm]
G
[mm]
H
[mm]
H1
[mm]
KK
螺纹
ⁿ/ₐ
L1BASE
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L42
[mm]
L5
[mm]
L6BASE
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L10BASE
[mm]
L11
[mm]
LH
[mm]
N
[mm]
LS
[mm]
SD
[mm]
ST
[mm]
SW
扳手开口宽度
[mm]
WH
[mm]
WH2
[mm]
XCBASE
[mm]
XS
[mm]
Y
[mm]
171187 DSAG-10-0-P
171187
DSAG
10
P
0.000
12.000
12.000
12.000
12.500
8.500
23.000
14.500
3.000
M8x1
3.400
13.000
4.000
14.000
8.000
4.000
11.270
10.000
12.000
6.000
M5
8.000
16.000
M 4
6.000
0.000
16.000
8.000
M 4
57.000
8.000
5.000
8.000
0.000
1.500
44.000
48.000
61.000
74.000
46.000
54.000
10.000
0.000
13.000
6.000
3.400
0.000
13.000
8.000
63.000
12.500
0.000
171235 DSAG-10-0-P-A
171235
DSAG
10
P-A
0.000
12.000
12.000
12.000
12.500
8.500
23.000
14.500
3.000
M8x1
3.400
13.000
4.000
14.000
8.000
4.000
11.270
10.000
12.000
6.000
M5
8.000
16.000
M 4
6.000
0.000
16.000
8.000
M 4
57.000
8.000
5.000
8.000
0.000
1.500
44.000
48.000
61.000
74.000
46.000
54.000
10.000
0.000
13.000
6.000
3.400
0.000
13.000
8.000
63.000
12.500
0.000
171348 DSAG-10-0-P-A-S2
171348
DSAG
10
P-A-S2
0.000
12.000
12.000
12.000
12.500
8.500
23.000
14.500
3.000
M8x1
3.400
13.000
4.000
14.000
8.000
4.000
11.270
10.000
12.000
6.000
M5
8.000
16.000
M 4
6.000
0.000
16.000
8.000
M 4
57.000
8.000
5.000
8.000
0.000
1.500
44.000
48.000
61.000
74.000
46.000
54.000
10.000
0.000
13.000
6.000
3.400
0.000
13.000
8.000
63.000
12.500
0.000
171347 DSAG-10-0-P-S2
171347
DSAG
10
P-S2
0.000
12.000
12.000
12.000
12.500
8.500
23.000
14.500
3.000
M8x1
3.400
13.000
4.000
14.000
8.000
4.000
11.270
10.000
12.000
6.000
M5
8.000
16.000
M 4
6.000
0.000
16.000
8.000
M 4
57.000
8.000
5.000
8.000
0.000
1.500
44.000
48.000
61.000
74.000
46.000
54.000
10.000
0.000
13.000
6.000
3.400
0.000
13.000
8.000
63.000
12.500
0.000
171283 DSAG-10-0-PPV
171283
DSAG
10
PPV
0.000
12.000
12.000
15.000
15.000
15.000
23.000
19.000
3.000
M8x1
3.400
0.000
4.000
17.000
8.000
4.000
11.270
10.000
12.000
6.000
M5
8.000
16.000
M 4
6.000
0.000
16.000
8.000
M 4
66.000
7.000
7.000
8.000
0.000
1.500
53.000
53.000
66.000
79.000
57.000
65.000
11.000
0.000
13.000
6.000
3.400
0.000
13.000
8.000
72.000
12.500
0.000
171315 DSAG-10-0-PPV-A
171315
DSAG
10
PPV-A
0.000
12.000
12.000
15.000
15.000
15.000
23.000
19.000
3.000
M8x1
3.400
0.000
4.000
17.000
8.000
4.000
11.270
10.000
12.000
6.000
M5
8.000
16.000
M 4
6.000
0.000
16.000
8.000
M 4
66.000
7.000
7.000
8.000
0.000
1.500
53.000
53.000
66.000
79.000
57.000
65.000
11.000
0.000
13.000
6.000
3.400
0.000
13.000
8.000
72.000
12.500
0.000
171350 DSAG-10-0-PPV-A-S2
171350
DSAG
10
PPV-A-S2
0.000
12.000
12.000
15.000
15.000
15.000
23.000
19.000
3.000
M8x1
3.400
0.000
4.000
17.000
8.000
4.000
11.270
10.000
12.000
6.000
M5
8.000
16.000
M 4
6.000
0.000
16.000
8.000
M 4
66.000
7.000
7.000
8.000
0.000
1.500
53.000
53.000
66.000
79.000
57.000
65.000
11.000
0.000
13.000
6.000
3.400
0.000
13.000
8.000
72.000
12.500
0.000
171349 DSAG-10-0-PPV-S2
171349
DSAG
10
PPV-S2
0.000
12.000
12.000
15.000
15.000
15.000
23.000
19.000
3.000
M8x1
3.400
0.000
4.000
17.000
8.000
4.000
11.270
10.000
12.000
6.000
M5
8.000
16.000
M 4
6.000
0.000
16.000
8.000
M 4
66.000
7.000
7.000
8.000
0.000
1.500
53.000
53.000
66.000
79.000
57.000
65.000
11.000
0.000
13.000
6.000
3.400
0.000
13.000
8.000
72.000
12.500
0.000
171351 DSAG-16-0-P
171351
DSAG
16
P
0.000
16.000
16.000
18.000
12.500
9.500
26.000
16.500
4.000
M 10x1
4.500
0.000
6.000
20.000
10.000
6.000
17.270
14.000
16.000
10.000
M5
12.000
20.000
M 4
9.000
0.000
20.000
10.000
M 6
60.000
8.000
5.000
8.000
0.000
1.500
47.000
50.000
63.000
76.000
51.000
60.000
12.000
0.000
18.000
8.000
4.600
5.000
13.000
9.000
70.000
15.000
0.000
171411 DSAG-16-0-P-A
171411
DSAG
16
P-A
0.000
16.000
16.000
18.000
12.500
9.500
26.000
16.500
4.000
M 10x1
4.500
0.000
6.000
20.000
10.000
6.000
17.270
14.000
16.000
10.000
M5
12.000
20.000
M 4
9.000
0.000
20.000
10.000
M 6
60.000
8.000
5.000
8.000
0.000
1.500
47.000
50.000
63.000
76.000
51.000
60.000
12.000
0.000
18.000
8.000
4.600
5.000
13.000
9.000
70.000
15.000
0.000
171552 DSAG-16-0-P-A-S2
171552
DSAG
16
P-A-S2
0.000
16.000
16.000
18.000
12.500
9.500
26.000
16.500
4.000
M 10x1
4.500
0.000
6.000
20.000
10.000
6.000
17.270
14.000
16.000
10.000
M5
12.000
20.000
M 4
9.000
0.000
20.000
10.000
M 6
60.000
8.000
5.000
8.000
0.000
1.500
47.000
50.000
63.000
76.000
51.000
60.000
12.000
0.000
18.000
8.000
4.600
5.000
13.000
9.000
70.000
15.000
0.000
171551 DSAG-16-0-P-S2
171551
DSAG
16
P-S2
0.000
16.000
16.000
18.000
12.500
9.500
26.000
16.500
4.000
M 10x1
4.500
0.000
6.000
20.000
10.000
6.000
17.270
14.000
16.000
10.000
M5
12.000
20.000
M 4
9.000
0.000
20.000
10.000
M 6
60.000
8.000
5.000
8.000
0.000
1.500
47.000
50.000
63.000
76.000
51.000
60.000
12.000
0.000
18.000
8.000
4.600
5.000
13.000
9.000
70.000
15.000
0.000
171471 DSAG-16-0-PPV
171471
DSAG
16
PPV
0.000
16.000
16.000
18.000
16.000
16.000
26.000
20.000
4.000
M 10x1
4.500
0.000
6.000
20.000
10.000
6.000
17.270
14.000
16.000
10.000
M5
12.000
20.000
M 4
9.000
0.000
20.000
10.000
M 6
70.000
9.000
7.000
8.000
0.000
1.500
57.000
57.000
70.000
83.000
61.000
70.000
15.500
0.000
18.000
8.000
4.600
5.000
13.000
9.000
80.000
15.000
0.000
171511 DSAG-16-0-PPV-A
171511
DSAG
16
PPV-A
0.000
16.000
16.000
18.000
16.000
16.000
26.000
20.000
4.000
M 10x1
4.500
0.000
6.000
20.000
10.000
6.000
17.270
14.000
16.000
10.000
M5
12.000
20.000
M 4
9.000
0.000
20.000
10.000
M 6
70.000
9.000
7.000
8.000
0.000
1.500
57.000
57.000
70.000
83.000
61.000
70.000
15.500
0.000
18.000
8.000
4.600
5.000
13.000
9.000
80.000
15.000
0.000
171554 DSAG-16-0-PPV-A-S2
171554
DSAG
16
PPV-A-S2
0.000
16.000
16.000
18.000
16.000
16.000
26.000
20.000
4.000
M 10x1
4.500
0.000
6.000
20.000
10.000
6.000
17.270
14.000
16.000
10.000
M5
12.000
20.000
M 4
9.000
0.000
20.000
10.000
M 6
70.000
9.000
7.000
8.000
0.000
1.500
57.000
57.000
70.000
83.000
61.000
70.000
15.500
0.000
18.000
8.000
4.600
5.000
13.000
9.000
80.000
15.000
0.000
171553 DSAG-16-0-PPV-S2
171553
DSAG
16
PPV-S2
0.000
16.000
16.000
18.000
16.000
16.000
26.000
20.000
4.000
M 10x1
4.500
0.000
6.000
20.000
10.000
6.000
17.270
14.000
16.000
10.000
M5
12.000
20.000
M 4
9.000
0.000
20.000
10.000
M 6
70.000
9.000
7.000
8.000
0.000
1.500
57.000
57.000
70.000
83.000
61.000
70.000
15.500
0.000
18.000
8.000
4.600
5.000
13.000
9.000
80.000
15.000
0.000
171555 DSAG-20-0-P
171555
DSAG
20
P
0.000
21.000
20.000
24.000
15.500
15.500
33.500
24.500
4.000
M 20x1,5
5.500
0.000
8.000
28.000
20.000
8.000
21.270
18.000
22.000
12.500
G 1/8
16.000
25.000
M 5
9.000
0.000
30.000
15.000
M 8
83.000
8.500
8.500
13.000
0.000
1.500
60.000
60.000
83.000
106.000
69.000
79.500
17.000
0.000
20.500
10.000
5.700
7.000
23.000
10.500
95.500
18.000
0.000
171621 DSAG-20-0-P-A
171621
DSAG
20
P-A
0.000
21.000
20.000
24.000
15.500
15.500
33.500
24.500
4.000
M 20x1,5
5.500
0.000
8.000
28.000
20.000
8.000
21.270
18.000
22.000
12.500
G 1/8
16.000
25.000
M 5
9.000
0.000
30.000
15.000
M 8
83.000
8.500
8.500
13.000
0.000
1.500
60.000
60.000
83.000
106.000
69.000
79.500
17.000
0.000
20.500
10.000
5.700
7.000
23.000
10.500
95.500
18.000
0.000
171776 DSAG-20-0-P-A-S2
171776
DSAG
20
P-A-S2
0.000
21.000
20.000
24.000
15.500
15.500
33.500
24.500
4.000
M 20x1,5
5.500
0.000
8.000
28.000
20.000
8.000
21.270
18.000
22.000
12.500
G 1/8
16.000
25.000
M 5
9.000
0.000
30.000
15.000
M 8
83.000
8.500
8.500
13.000
0.000
1.500
60.000
60.000
83.000
106.000
69.000
79.500
17.000
0.000
20.500
10.000
5.700
7.000
23.000
10.500
95.500
18.000
0.000
171687 DSAG-20-0-PPV
171687
DSAG
20
PPV
0.000
21.000
20.000
24.000
15.500
15.500
33.500
24.500
4.000
M 20x1,5
5.500
0.000
8.000
28.000
20.000
8.000
21.270
18.000
22.000
12.500
G 1/8
16.000
25.000
M 5
9.000
0.000
30.000
15.000
M 8
83.000
8.500
8.500
13.000
0.000
1.500
60.000
60.000
83.000
106.000
69.000
79.500
17.000
0.000
20.500
10.000
5.700
7.000
23.000
10.500
95.500
18.000
0.000
171731 DSAG-20-0-PPV-A
171731
DSAG
20
PPV-A
0.000
21.000
20.000
24.000
15.500
15.500
33.500
24.500
4.000
M 20x1,5
5.500
0.000
8.000
28.000
20.000
8.000
21.270
18.000
22.000
12.500
G 1/8
16.000
25.000
M 5
9.000
0.000
30.000
15.000
M 8
83.000
8.500
8.500
13.000
0.000
1.500
60.000
60.000
83.000
106.000
69.000
79.500
17.000
0.000
20.500
10.000
5.700
7.000
23.000
10.500
95.500
18.000
0.000
171778 DSAG-20-0-PPV-A-S2
171778
DSAG
20
PPV-A-S2
0.000
21.000
20.000
24.000
15.500
15.500
33.500
24.500
4.000
M 20x1,5
5.500
0.000
8.000
28.000
20.000
8.000
21.270
18.000
22.000
12.500
G 1/8
16.000
25.000
M 5
9.000
0.000
30.000
15.000
M 8
83.000
8.500
8.500
13.000
0.000
1.500
60.000
60.000
83.000
106.000
69.000
79.500
17.000
0.000
20.500
10.000
5.700
7.000
23.000
10.500
95.500
18.000
0.000
171777 DSAG-20-0-PPV-S2
171777
DSAG
20
PPV-S2
0.000
21.000
20.000
24.000
15.500
15.500
33.500
24.500
4.000
M 20x1,5
5.500
0.000
8.000
28.000
20.000
8.000
21.270
18.000
22.000
12.500
G 1/8
16.000
25.000
M 5
9.000
0.000
30.000
15.000
M 8
83.000
8.500
8.500
13.000
0.000
1.500
60.000
60.000
83.000
106.000
69.000
79.500
17.000
0.000
20.500
10.000
5.700
7.000
23.000
10.500
95.500
18.000
0.000
171775 DSAG-20-0-P-S2
171775
DSAG
20
P-S2
0.000
21.000
20.000
24.000
15.500
15.500
33.500
24.500
4.000
M 20x1,5
5.500
0.000
8.000
28.000
20.000
8.000
21.270
18.000
22.000
12.500
G 1/8
16.000
25.000
M 5
9.000
0.000
30.000
15.000
M 8
83.000
8.500
8.500
13.000
0.000
1.500
60.000
60.000
83.000
106.000
69.000
79.500
17.000
0.000
20.500
10.000
5.700
7.000
23.000
10.500
95.500
18.000
0.000
171779 DSAG-25-0-P
171779
DSAG
25
P
0.000
25.000
22.000
30.000
16.000
16.000
39.000
24.500
4.000
M 26x1,5
6.600
0.000
8.000
36.000
26.000
10.000
26.520
20.000
22.000
12.500
G 1/8
16.000
28.000
M 6
11.000
0.000
36.000
18.000
M 10x1,25
85.000
8.500
8.500
13.000
0.000
1.500
62.000
62.000
85.000
108.000
70.500
81.500
17.000
0.000
20.500
11.000
6.800
9.000
23.000
11.000
97.500
18.500
0.000
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
相應設備
No related equipment available
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處