您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DSBC-F1A - 标准气缸, 模块化系统
Festo
产品 (A - Z)
D
DSBC
Powered by
CAD模型選擇
{festo/parts/d/dsbc/dsbc_f1a_asmtab.prj},{NB=8150689 DSBC-50-1-PA-N3F1A---(0)},{KDM=50},{A2=500},{A=32},{AM=32},{AF=16},{B=40},{BG=17},{E=64},{EEK=13.157},{G=33.0},{H1=5},{U1=5.50},{U2=10.40},{KKDM=16.000},{KKP=1.500},{L2=26.8},{L3=5.0},{L7=9.5},{L8N=106.000},{MM=20},{PL=22.5},{RTK=8.000},{TG=46.5},{VA=4},{VD=11.5},{WH=35.6},{ZJN=141.800},{EB=65.500},{ZMN=179.8},{SW1=17},{SW2=24},{SW3=8},{D1=10.5},{KFK=10.000},{T1=21.0},{T2=4.7},{GEW=1190.000},{GEWHUB=56.000},{GEWEND1=61.000},{TNR=8150689},{TYP=DSBC},{VER=-},{LAU=-},{FES=-},{END=-},{AUKO=-},{KOR=-},{TB=-},{PAR=-},{AV=-},{BWE=F1A},{ZUEU=-},{EE=G1/4},{KK=M16x1.5},{RT=M8},{KF=M10},{VERS=Baukasten},{HUB=1},{HUBST=0},{KA=-},{KGA=-},{PRFA=-},{DAE=P},{NOR=N3},{EK=0},{EG=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
活塞直径
[mm]
BWE
特殊材料特性
ⁿ/ₐ
A1
ⁿ/ₐ
A2
[mm]
A
[mm]
AF
[mm]
B
[mm]
BG
[mm]
E
[mm]
EE
ⁿ/ₐ
G
[mm]
U1
[mm]
U2
[mm]
KK
ⁿ/ₐ
L2
[mm]
L3
[mm]
L7
[mm]
L8
[mm]
MM
[mm]
PL
[mm]
RT
ⁿ/ₐ
TG
[mm]
VA
[mm]
VD
[mm]
WH
[mm]
ZJ
[mm]
EB
[mm]
ZM
[mm]
SW1
[mm]
SW2
[mm]
SW3
[mm]
D1
[mm]
KF
ⁿ/ₐ
T1
[mm]
T2
[mm]
CNSMASSEXACT
重量
[kg]
8150687 DSBC-32-1-PA-N3F1...
8150687
DSBC
32
F1A
0.000
500
22
12
30
16
45
G1/8
28.0
5.25
5.70
M10x1.25
18.0
4.0
6.5
95.000
12
19.5
M6
32.5
4
10.0
26.0
120.100
46.500
148.100
10
16
6
6.4
M6
16.0
2.6
0.4677
8150688 DSBC-40-1-PA-N3F1...
8150688
DSBC
40
F1A
0.000
500
24
12
35
16
54
G1/4
33.0
4.00
8.00
M12x1.25
21.3
4.0
7.5
106.000
16
22.5
M6
38.0
4
10.5
28.7
134.900
54.800
166.800
13
18
6
8.4
M8
16.0
3.3
0.7437
8150689 DSBC-50-1-PA-N3F1...
8150689
DSBC
50
F1A
0.000
500
32
16
40
17
64
G1/4
33.0
5.50
10.40
M16x1.5
26.8
5.0
9.5
107.000
20
22.5
M8
46.5
4
11.5
35.6
142.800
65.500
181.800
17
24
8
10.5
M10
21.0
4.7
1.1956
8150690 DSBC-63-1-PA-N3F1...
8150690
DSBC
63
F1A
0.000
500
32
16
45
17
75
G3/8
40.5
6.25
12.75
M16x1.5
27.0
5.0
9.0
122.000
20
27.5
M8
56.5
4
15.0
35.9
158.100
76.000
197.400
17
24
8
10.5
M10
21.0
4.7
1.7462
8150691 DSBC-80-1-PA-N3F1...
8150691
DSBC
80
F1A
0.000
500
40
20
45
17
93
G3/8
43.0
8.00
12.50
M20x1.5
34.2
24.5
11.0
129.000
25
30.0
M10
72.0
4
15.7
45.4
174.600
92.000
223.000
22
30
6
13.0
M12
26.5
6.1
2.6692
8150692 DSBC-100-1-PA-N3F...
8150692
DSBC
100
F1A
0.000
500
40
20
55
17
110
G1/2
48.0
10.00
13.50
M20x1.5
38.0
24.5
7.5
139.000
25
31.5
M10
89.0
4
19.2
49.3
188.500
109.000
240.800
22
30
6
13.0
M12
26.5
6.1
3.6751
8150693 DSBC-125-1-PA-N3F...
8150693
DSBC
125
F1A
0.000
500
54
32
60
20
136
G1/2
44.7
8.00
13.00
M27x2
45.5
31.0
10.0
161.000
32
22.5
M12
110.0
6
20.5
65.0
226.000
132.000
292.000
27
41
8
17.0
M16
40.0
8.0
6.6261
相應設備
No related equipment available
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處