您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DSEU - 圆形气缸
Festo
产品
气驱动器
带活塞杆的气缸
圆形气缸
DSEU, ESEU
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/cyl_pirod/round/dseu_eseu/dseu_sbl_tab.prj},{NB=188702 DSEU-20-100-P-A-MQ---(asm_0)},{TNR=188702},{TYP=DSEU},{INFO=2013-12-31},{KDM=20},{HUB=100},{AUSF=P-A-MQ},{FORM=3},{HUBST=0},{AM=16.000},{BE=M16x1,5},{BEN=16.000},{BG=0.000},{B2=17.000},{B3=10.000},{CD=6.000},{D=23.700},{DS=0.000},{D1=16.000},{D2=8.000},{D3=0.000},{D6=21.270},{D7=21.500},{E=7.000},{EE=G1/8},{EEN=9.728},{EW=12.000},{FF=-},{FFN=0.000},{FL=0.000},{KK=M8},{KKN=8.000},{L=8.000},{L1=76.000},{L2=69.000},{L3=8.500},{L4=12.000},{L5=3.000},{L6=60.500},{L7=53.500},{L8=0.000},{L9=14.000},{LS=13.000},{RT=-},{RTN=0.000},{SW=7.000},{T=0.000},{TG=0.000},{WH=16.000},{XC=83.500},{TNRN=188702},{EOLDATE=31.12.2013},{GTIN=}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2015年12月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
DSNU - 圆形气缸
Festo
29.04.2024
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
[mm]
KDM
活塞直径
[mm]
HUB
行程
[mm]
AUSF
设计
ⁿ/ₐ
AM
Thread length
[mm]
BE
[mm]
BEN
[mm]
BG
[mm]
B2
[mm]
B3
[mm]
CD
[mm]
D
[mm]
DS
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D6
[mm]
D7
[mm]
E
[mm]
EE
[mm]
EEN
[mm]
EW
[mm]
FF
[mm]
FFN
[mm]
FL
[mm]
KK
[mm]
KKN
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
LS
[mm]
RT
[mm]
RTN
[mm]
SW
扳手开口宽度
[mm]
T
[mm]
TG
[mm]
WH
[mm]
XC
[mm]
GTIN
ⁿ/ₐ
188772 DSEU-8-10-P-A
188772
DSEU
8
10
P-A
8.000
M10x1
10.000
0.000
6.500
3.000
4.000
12.500
0.000
10.000
4.000
0.000
9.270
10.500
3.500
M3
3.000
8.000
-
0.000
0.000
M4
4.000
5.500
44.000
40.500
3.300
7.500
1.500
35.500
32.000
0.000
9.500
7.500
-
0.000
0.000
0.000
0.000
8.000
47.500
188773 DSEU-8-25-P-A
188773
DSEU
8
25
P-A
8.000
M10x1
10.000
0.000
6.500
3.000
4.000
12.500
0.000
10.000
4.000
0.000
9.270
10.500
3.500
M3
3.000
8.000
-
0.000
0.000
M4
4.000
5.500
44.000
40.500
3.300
7.500
1.500
35.500
32.000
0.000
9.500
7.500
-
0.000
0.000
0.000
0.000
8.000
47.500
188774 DSEU-8-40-P-A
188774
DSEU
8
40
P-A
8.000
M10x1
10.000
0.000
6.500
3.000
4.000
12.500
0.000
10.000
4.000
0.000
9.270
10.500
3.500
M3
3.000
8.000
-
0.000
0.000
M4
4.000
5.500
44.000
40.500
3.300
7.500
1.500
35.500
32.000
0.000
9.500
7.500
-
0.000
0.000
0.000
0.000
8.000
47.500
188775 DSEU-8-50-P-A
188775
DSEU
8
50
P-A
8.000
M10x1
10.000
0.000
6.500
3.000
4.000
12.500
0.000
10.000
4.000
0.000
9.270
10.500
3.500
M3
3.000
8.000
-
0.000
0.000
M4
4.000
5.500
44.000
40.500
3.300
7.500
1.500
35.500
32.000
0.000
9.500
7.500
-
0.000
0.000
0.000
0.000
8.000
47.500
188776 DSEU-8-80-P-A
188776
DSEU
8
80
P-A
8.000
M10x1
10.000
0.000
6.500
3.000
4.000
12.500
0.000
10.000
4.000
0.000
9.270
10.500
3.500
M3
3.000
8.000
-
0.000
0.000
M4
4.000
5.500
44.000
40.500
3.300
7.500
1.500
35.500
32.000
0.000
9.500
7.500
-
0.000
0.000
0.000
0.000
8.000
47.500
188777 DSEU-8-100-P-A
188777
DSEU
8
100
P-A
8.000
M10x1
10.000
0.000
6.500
3.000
4.000
12.500
0.000
10.000
4.000
0.000
9.270
10.500
3.500
M3
3.000
8.000
-
0.000
0.000
M4
4.000
5.500
44.000
40.500
3.300
7.500
1.500
35.500
32.000
0.000
9.500
7.500
-
0.000
0.000
0.000
0.000
8.000
47.500
188623 DSEU-8-10-P-A-MA
188623
DSEU
8
10
P-A-MA
8.000
M10x1
10.000
0.000
6.500
3.000
4.000
12.500
0.000
10.000
4.000
0.000
9.270
10.500
3.500
M3
3.000
8.000
-
0.000
0.000
M4
4.000
5.500
44.000
40.500
3.300
7.500
1.500
35.500
32.000
0.000
9.500
7.500
-
0.000
0.000
0.000
0.000
8.000
47.500
188624 DSEU-8-25-P-A-MA
188624
DSEU
8
25
P-A-MA
8.000
M10x1
10.000
0.000
6.500
3.000
4.000
12.500
0.000
10.000
4.000
0.000
9.270
10.500
3.500
M3
3.000
8.000
-
0.000
0.000
M4
4.000
5.500
44.000
40.500
3.300
7.500
1.500
35.500
32.000
0.000
9.500
7.500
-
0.000
0.000
0.000
0.000
8.000
47.500
188625 DSEU-8-40-P-A-MA
188625
DSEU
8
40
P-A-MA
8.000
M10x1
10.000
0.000
6.500
3.000
4.000
12.500
0.000
10.000
4.000
0.000
9.270
10.500
3.500
M3
3.000
8.000
-
0.000
0.000
M4
4.000
5.500
44.000
40.500
3.300
7.500
1.500
35.500
32.000
0.000
9.500
7.500
-
0.000
0.000
0.000
0.000
8.000
47.500
188626 DSEU-8-50-P-A-MA
188626
DSEU
8
50
P-A-MA
8.000
M10x1
10.000
0.000
6.500
3.000
4.000
12.500
0.000
10.000
4.000
0.000
9.270
10.500
3.500
M3
3.000
8.000
-
0.000
0.000
M4
4.000
5.500
44.000
40.500
3.300
7.500
1.500
35.500
32.000
0.000
9.500
7.500
-
0.000
0.000
0.000
0.000
8.000
47.500
188627 DSEU-8-80-P-A-MA
188627
DSEU
8
80
P-A-MA
8.000
M10x1
10.000
0.000
6.500
3.000
4.000
12.500
0.000
10.000
4.000
0.000
9.270
10.500
3.500
M3
3.000
8.000
-
0.000
0.000
M4
4.000
5.500
44.000
40.500
3.300
7.500
1.500
35.500
32.000
0.000
9.500
7.500
-
0.000
0.000
0.000
0.000
8.000
47.500
188628 DSEU-8-100-P-A-MA
188628
DSEU
8
100
P-A-MA
8.000
M10x1
10.000
0.000
6.500
3.000
4.000
12.500
0.000
10.000
4.000
0.000
9.270
10.500
3.500
M3
3.000
8.000
-
0.000
0.000
M4
4.000
5.500
44.000
40.500
3.300
7.500
1.500
35.500
32.000
0.000
9.500
7.500
-
0.000
0.000
0.000
0.000
8.000
47.500
188740 DSEU-8-10-P-A-MQ
188740
DSEU
8
10
P-A-MQ
8.000
M10x1
10.000
0.000
6.500
3.000
4.000
12.500
0.000
10.000
4.000
0.000
9.270
10.500
3.500
M3
3.000
8.000
-
0.000
0.000
M4
4.000
5.500
44.000
40.500
3.300
7.500
1.500
35.500
32.000
0.000
9.500
7.500
-
0.000
0.000
0.000
0.000
8.000
47.500
188741 DSEU-8-25-P-A-MQ
188741
DSEU
8
25
P-A-MQ
8.000
M10x1
10.000
0.000
6.500
3.000
4.000
12.500
0.000
10.000
4.000
0.000
9.270
10.500
3.500
M3
3.000
8.000
-
0.000
0.000
M4
4.000
5.500
44.000
40.500
3.300
7.500
1.500
35.500
32.000
0.000
9.500
7.500
-
0.000
0.000
0.000
0.000
8.000
47.500
188742 DSEU-8-40-P-A-MQ
188742
DSEU
8
40
P-A-MQ
8.000
M10x1
10.000
0.000
6.500
3.000
4.000
12.500
0.000
10.000
4.000
0.000
9.270
10.500
3.500
M3
3.000
8.000
-
0.000
0.000
M4
4.000
5.500
44.000
40.500
3.300
7.500
1.500
35.500
32.000
0.000
9.500
7.500
-
0.000
0.000
0.000
0.000
8.000
47.500
188743 DSEU-8-50-P-A-MQ
188743
DSEU
8
50
P-A-MQ
8.000
M10x1
10.000
0.000
6.500
3.000
4.000
12.500
0.000
10.000
4.000
0.000
9.270
10.500
3.500
M3
3.000
8.000
-
0.000
0.000
M4
4.000
5.500
44.000
40.500
3.300
7.500
1.500
35.500
32.000
0.000
9.500
7.500
-
0.000
0.000
0.000
0.000
8.000
47.500
188744 DSEU-8-80-P-A-MQ
188744
DSEU
8
80
P-A-MQ
8.000
M10x1
10.000
0.000
6.500
3.000
4.000
12.500
0.000
10.000
4.000
0.000
9.270
10.500
3.500
M3
3.000
8.000
-
0.000
0.000
M4
4.000
5.500
44.000
40.500
3.300
7.500
1.500
35.500
32.000
0.000
9.500
7.500
-
0.000
0.000
0.000
0.000
8.000
47.500
188745 DSEU-8-100-P-A-MQ
188745
DSEU
8
100
P-A-MQ
8.000
M10x1
10.000
0.000
6.500
3.000
4.000
12.500
0.000
10.000
4.000
0.000
9.270
10.500
3.500
M3
3.000
8.000
-
0.000
0.000
M4
4.000
5.500
44.000
40.500
3.300
7.500
1.500
35.500
32.000
0.000
9.500
7.500
-
0.000
0.000
0.000
0.000
8.000
47.500
188779 DSEU-10-10-P-A
188779
DSEU
10
10
P-A
8.000
M10x1
10.000
0.000
10.500
5.000
4.000
15.500
0.000
10.000
4.000
0.000
11.270
12.500
4.500
M5
5.000
8.000
-
0.000
0.000
M4
4.000
5.500
53.000
47.500
5.500
8.000
1.500
42.500
37.000
0.000
9.000
8.000
-
0.000
0.000
0.000
0.000
10.000
57.500
188780 DSEU-10-25-P-A
188780
DSEU
10
25
P-A
8.000
M10x1
10.000
0.000
10.500
5.000
4.000
15.500
0.000
10.000
4.000
0.000
11.270
12.500
4.500
M5
5.000
8.000
-
0.000
0.000
M4
4.000
5.500
53.000
47.500
5.500
8.000
1.500
42.500
37.000
0.000
9.000
8.000
-
0.000
0.000
0.000
0.000
10.000
57.500
188781 DSEU-10-40-P-A
188781
DSEU
10
40
P-A
8.000
M10x1
10.000
0.000
10.500
5.000
4.000
15.500
0.000
10.000
4.000
0.000
11.270
12.500
4.500
M5
5.000
8.000
-
0.000
0.000
M4
4.000
5.500
53.000
47.500
5.500
8.000
1.500
42.500
37.000
0.000
9.000
8.000
-
0.000
0.000
0.000
0.000
10.000
57.500
188782 DSEU-10-50-P-A
188782
DSEU
10
50
P-A
8.000
M10x1
10.000
0.000
10.500
5.000
4.000
15.500
0.000
10.000
4.000
0.000
11.270
12.500
4.500
M5
5.000
8.000
-
0.000
0.000
M4
4.000
5.500
53.000
47.500
5.500
8.000
1.500
42.500
37.000
0.000
9.000
8.000
-
0.000
0.000
0.000
0.000
10.000
57.500
188783 DSEU-10-80-P-A
188783
DSEU
10
80
P-A
8.000
M10x1
10.000
0.000
10.500
5.000
4.000
15.500
0.000
10.000
4.000
0.000
11.270
12.500
4.500
M5
5.000
8.000
-
0.000
0.000
M4
4.000
5.500
53.000
47.500
5.500
8.000
1.500
42.500
37.000
0.000
9.000
8.000
-
0.000
0.000
0.000
0.000
10.000
57.500
188784 DSEU-10-100-P-A
188784
DSEU
10
100
P-A
8.000
M10x1
10.000
0.000
10.500
5.000
4.000
15.500
0.000
10.000
4.000
0.000
11.270
12.500
4.500
M5
5.000
8.000
-
0.000
0.000
M4
4.000
5.500
53.000
47.500
5.500
8.000
1.500
42.500
37.000
0.000
9.000
8.000
-
0.000
0.000
0.000
0.000
10.000
57.500
188630 DSEU-10-10-P-A-MA
188630
DSEU
10
10
P-A-MA
8.000
M10x1
10.000
0.000
10.500
5.000
4.000
15.500
0.000
10.000
4.000
0.000
11.270
12.500
4.500
M5
5.000
8.000
-
0.000
0.000
M4
4.000
5.500
53.000
47.500
5.500
8.000
1.500
42.500
37.000
0.000
9.000
8.000
-
0.000
0.000
0.000
0.000
10.000
57.500
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
相應設備
No related equipment available
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處