您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DYSR - 液压缓冲器
Festo
产品 (A - Z)
D
DYSR
Powered by
CAD模型選擇
{festo/parts/d/dysr/dysr_asmtab.prj},{NB=1138644 DYSR-16-20-Y5---(20)},{TNR=1138644},{TYP=DYSR-16-20-Y5},{HUBST=20},{HUB=20.000},{B1=6.000},{D1=M20x1.25},{D2=8.000},{D3=0.000},{D4=0.000},{D5=20.000},{L1=115.000},{L2=53.000},{L3=28.500},{L4=0.000},{L5=8.500},{L6=0.000},{SW1=24.000},{SW2=5.000},{CNSMASSEXACT=0.200},{PPATH=assemblies/dysr_asmtpl.prj},{VERS=2},{GTIN=4052568227340}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
HUB
行程
[mm]
B1
[mm]
D1
螺纹
ⁿ/ₐ
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
SW1
[mm]
SW2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
1138641 DYSR-8-8-Y5---(8)
1138641
DYSR-8-8-Y5
8.000
4.000
M12x1
4.000
8.000
0.000
12.000
77.000
30.000
16.200
8.000
8.000
0.000
15.000
4.000
0.060
4052568227319
1138642 DYSR-12-12-Y5---(...
1138642
DYSR-12-12-Y5
12.000
5.000
M15x1
6.000
0.000
0.000
15.000
97.000
36.000
18.400
0.000
6.400
0.000
19.000
5.000
0.105
4052568227326
1138643 DYSR-12-12-Y5-T--...
1138643
DYSR-12-12-Y5-T
12.000
5.000
M16x1
6.000
0.000
0.000
16.000
97.000
36.000
18.400
0.000
6.400
0.000
19.000
5.000
0.120
4052568227333
1138644 DYSR-16-20-Y5---(...
1138644
DYSR-16-20-Y5
20.000
6.000
M20x1.25
8.000
0.000
0.000
20.000
115.000
53.000
28.500
0.000
8.500
0.000
24.000
5.000
0.200
4052568227340
1138645 DYSR-16-20-Y5-T--...
1138645
DYSR-16-20-Y5-T
20.000
6.000
M22x1.5
8.000
0.000
20.000
22.000
115.000
53.000
28.500
0.000
8.500
28.000
27.000
5.000
0.250
4052568227357
1138646 DYSR-20-25-Y5---(...
1138646
DYSR-20-25-Y5
25.000
8.000
M24x1.25
10.000
0.000
0.000
24.000
138.000
60.000
35.500
0.000
10.500
0.000
30.000
5.000
0.355
4052568227364
1138647 DYSR-20-25-Y5-T--...
1138647
DYSR-20-25-Y5-T
25.000
8.000
M26x1.5
10.000
0.000
24.000
26.000
138.000
60.000
35.500
0.000
10.500
28.000
32.000
5.000
0.425
4052568227371
1138648 DYSR-25-40-Y5---(...
1138648
DYSR-25-40-Y5
40.000
10.000
M30x1.5
12.000
0.000
28.800
30.000
178.000
80.000
52.800
0.000
12.800
28.000
36.000
6.000
0.715
4052568227388
1138649 DYSR-32-60-Y5---(...
1138649
DYSR-32-60-Y5
60.000
12.000
M37x1.5
15.000
0.000
34.800
37.000
230.000
108.000
76.000
0.000
16.000
28.000
46.000
6.000
1.355
4052568227395
相應設備
No related equipment available
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處