您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
ERMO (m) - 旋转驱动器, 模块化系统
Festo
产品
机-电驱动器
摆动驱动器
ERMO
Powered by
CAD模型選擇
{festo/parts_cat/e_drives/s_rot/ermo/ermo_asmtab.prj},{NB=2954696 ERMO-16-ST-E---(0)},{BAU=16},{D1=10.000},{D2=12.000},{D3=28.000},{D4=45.000},{D6=7.000},{D7=68.000},{D8=91.000},{D11=7.000},{D12=8.000},{D14=7.000},{D16=4.600},{D17=0.000},{D19=7.000},{J1=40.000},{J2=57.000},{J3=25.000},{J4=33.000},{J5=19.250},{J6=4.000},{L1=116.000},{L2=142.000},{L3=33.500},{L4=10.000},{L5=10.000},{L6=4.000},{L7=70.000},{L8=71.750},{L9=87.000},{L10=65.000},{L11=45.500},{L12=30.000},{T1=1.500},{T2=8.000},{T3=8.000},{T4=1.500},{T5=2.500},{T6=4.500},{T7=14.000},{T8=1.500},{T9=1.500},{DIN912D=0.000},{DIN912L=0.000},{TNR=2954696},{TYP=ERMO},{MOT=ST},{MES=E},{D5=M4},{D9=M5},{D10=M5},{D13=5.000},{D15=M8},{BRE=-},{ORI=-},{ENE=-},{VER=-},{CON=-},{BUS=-},{SCH=-},{ROT=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
BAU
尺寸
[mm]
MOT
马达类型
ⁿ/ₐ
MES
测量单位
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
螺纹
ⁿ/ₐ
D6
[mm]
D7
[mm]
D8
[mm]
D9
螺纹
ⁿ/ₐ
D10
螺纹
ⁿ/ₐ
D11
[mm]
D12
[mm]
D13
螺纹
ⁿ/ₐ
D14
[mm]
D15
螺纹
ⁿ/ₐ
D16
[mm]
D17
[mm]
D18
螺纹
ⁿ/ₐ
D19
[mm]
D25
[mm]
D26
[mm]
D27
[mm]
D28
螺纹
ⁿ/ₐ
D29
[mm]
D30
[mm]
J1
[mm]
J2
[mm]
J3
[mm]
J4
[mm]
J5
[mm]
J6
[mm]
J7
ⁿ/ₐ
J8
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L10
[mm]
L11
[mm]
L12
[mm]
L16
[mm]
L17
[mm]
L18
[mm]
L19
[mm]
L20
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
T4
[mm]
T5
[mm]
T6
[mm]
T7
[mm]
T8
[mm]
T9
[mm]
T11
[mm]
T12
[mm]
CNSMASSEXACT
重量
[kg]
2954695 ERMO-12-ST-E
2954695
ERMO
12
ST
E
10.000
12.000
22.000
36.000
M3
5.000
58.000
79.000
M4
M4
7.000
6.500
4.000
7.000
M5
3.400
7.000
M4
7.000
0.000
0.000
0.000
-
0.000
0.000
30.000
48.000
20.000
30.000
22.500
17.000
0.000
0.000
100.000
0.000
27.000
10.000
10.000
4.000
59.000
58.500
80.000
46.000
39.000
0.000
0.000
0.000
0.000
0.000
0.000
1.500
7.000
7.000
1.200
2.500
3.400
10.000
1.500
1.500
0.000
0.000
0.4750
2954696 ERMO-16-ST-E
2954696
ERMO
16
ST
E
10.000
12.000
28.000
45.000
M4
7.000
68.000
91.000
M5
M5
7.000
8.000
5.000
7.000
M8
4.600
0.000
M5
7.000
0.000
0.000
0.000
-
0.000
0.000
40.000
57.000
25.000
33.000
19.250
4.000
0.000
0.000
116.000
142.000
33.500
10.000
10.000
4.000
70.000
71.750
87.000
65.000
45.500
30.000
0.000
0.000
0.000
0.000
0.000
1.500
8.000
8.000
1.500
2.500
4.500
14.000
1.500
1.500
0.000
0.000
0.9000
2954697 ERMO-25-ST-E
2954697
ERMO
25
ST
E
10.000
15.000
30.000
50.000
M5
7.000
76.000
106.000
M6
M6
9.000
10.000
5.000
7.000
M8
5.500
10.000
M5
7.000
0.000
0.000
0.000
-
0.000
0.000
40.000
65.000
25.000
40.000
32.500
10.500
0.000
0.000
146.000
179.000
39.300
10.000
10.000
4.000
83.000
89.000
103.000
78.000
51.300
44.000
0.000
0.000
0.000
0.000
0.000
2.000
9.500
8.500
1.500
2.500
5.500
16.000
1.500
1.500
0.000
0.000
1.3500
2954698 ERMO-32-ST-E
2954698
ERMO
32
ST
E
16.000
20.000
42.000
65.000
M5
7.000
96.000
135.000
M8
M8
12.000
11.000
0.000
0.000
M8
6.600
9.000
M5
7.000
0.000
0.000
0.000
-
0.000
0.000
60.000
85.000
25.000
0.000
0.000
15.000
0.000
0.000
148.000
189.000
34.500
10.000
12.000
6.000
105.000
110.500
125.000
96.000
46.500
58.000
0.000
0.000
0.000
0.000
0.000
2.500
15.000
10.000
1.500
2.800
6.800
20.000
0.000
1.500
0.000
0.000
2.2000
相應設備
CMMO-ST - 马达控制器
Festo
23.08.2023
NEBM-E-Q - 马达电缆
Festo
21.02.2024
NEBM-M - 气管/管道
Festo
29.04.2024
DHAA-G-R3 - 转接组件
Festo
18.04.2024
EADP - 限位挡块组件
Festo
22.08.2023
SLZZ - 定位安装件
Festo
30.08.2023
ZBH - 定位套
Festo
29.04.2024
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處