您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
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
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
ERMS - Rotary drive unit
Festo
产品
机-电驱动器
摆动驱动器
ERMS
Powered by
CAD模型選擇
{festo/parts_cat/e_drives/s_rot/erms/erms_asmtab_presets.prj},{NB=8087820 ERMS-25-180-ST-M-H1-PLK-AA---(0_high)},{TNR=8087820},{BAU=25},{NEN=180},{D1=10.000},{D2=15.000},{D3=30.000},{D4=50.000},{D6=7.000},{D7=76.000},{D8=106.000},{D11=9.000},{D12=10.000},{D14=7.000},{D16=5.500},{D17=10.000},{D19=7.000},{J1=40.000},{J2=65.000},{J3=25.000},{J4=40.000},{J5=32.500},{J6=10.500},{L1=129.800},{L3=39.300},{L4=10.000},{L5=10.000},{L6=4.000},{L7=83.000},{L8=115.900},{L9=127.100},{L10=101.600},{L11=51.300},{L12=44.000},{T1=2.000},{T2=9.500},{T3=8.500},{T4=1.500},{T5=2.500},{T6=5.500},{T7=16.000},{T8=1.500},{T9=1.500},{MOTOR=42},{CNSMASSEXACT=1.472},{TYP=ERMS-25-180-ST-M-H1-PLK-AA},{CON=M},{BEDF=H1},{BUS=PLK},{ORIA=-},{EZ=-},{BED=-},{LODLEVEL=high},{ROT=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
螺纹
ⁿ/ₐ
D6
[mm]
D7
[mm]
D8
[mm]
D9
螺纹
ⁿ/ₐ
D10
螺纹
ⁿ/ₐ
D11
[mm]
D12
[mm]
D13
螺纹
ⁿ/ₐ
D14
[mm]
D15
螺纹
ⁿ/ₐ
D16
[mm]
D17
[mm]
D18
螺纹
ⁿ/ₐ
D19
[mm]
J1
[mm]
J2
[mm]
J3
[mm]
J4
[mm]
J5
[mm]
J6
[mm]
L1
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L10
[mm]
L11
[mm]
L12
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
T4
[mm]
T5
[mm]
T6
[mm]
T7
[mm]
T8
[mm]
T9
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8087819 ERMS-25-90-ST-M-H...
8087819
ERMS-25-90-ST-M-H1-PLK-AA
10.000
15.000
30.000
50.000
M5
7.000
76.000
106.000
M6
M6
9.000
10.000
M5
7.000
M8x1
5.500
10.000
M5
7.000
40.000
65.000
25.000
40.000
32.500
10.500
129.800
39.300
10.000
10.000
4.000
83.000
115.900
127.100
101.600
51.300
44.000
2.000
9.500
8.500
1.500
2.500
5.500
16.000
1.500
1.500
1.472
4052568458829
8087820 ERMS-25-180-ST-M-...
8087820
ERMS-25-180-ST-M-H1-PLK-A...
10.000
15.000
30.000
50.000
M5
7.000
76.000
106.000
M6
M6
9.000
10.000
M5
7.000
M8x1
5.500
10.000
M5
7.000
40.000
65.000
25.000
40.000
32.500
10.500
129.800
39.300
10.000
10.000
4.000
83.000
115.900
127.100
101.600
51.300
44.000
2.000
9.500
8.500
1.500
2.500
5.500
16.000
1.500
1.500
1.472
4052568458836
8087821 ERMS-32-90-ST-M-H...
8087821
ERMS-32-90-ST-M-H1-PLK-AA
16.000
20.000
42.000
65.000
M5
7.000
96.000
135.000
M8
M8
12.000
11.000
-
0.000
M8x1
6.600
9.000
M5
7.000
60.000
85.000
25.000
0.000
0.000
15.000
127.000
34.500
10.000
12.000
6.000
105.000
137.800
149.000
120.000
46.500
58.000
2.500
15.000
10.000
1.500
2.800
6.800
20.000
0.000
1.500
2.304
4052568458843
8087822 ERMS-32-180-ST-M-...
8087822
ERMS-32-180-ST-M-H1-PLK-A...
16.000
20.000
42.000
65.000
M5
7.000
96.000
135.000
M8
M8
12.000
11.000
-
0.000
M8x1
6.600
9.000
M5
7.000
60.000
85.000
25.000
0.000
0.000
15.000
127.000
34.500
10.000
12.000
6.000
105.000
137.800
149.000
120.000
46.500
58.000
2.500
15.000
10.000
1.500
2.800
6.800
20.000
0.000
1.500
2.304
4052568458850
相應設備
No related equipment available
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處