您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
FLSR - 棘轮装置
Festo
产品 (A - Z)
F
FLSR
Powered by
CAD模型選擇
{festo/parts/f/flsr/flsr_asmtab.prj},{NB=15280 FLSR-16-R},{TNR=15280},{TYP=FLSR},{KDM=16},{DR=R},{B2=46.000},{B4=50.000},{B5=60.000},{B6=50.000},{D1=10.000},{D3=24.000},{D4=M3},{D5=4.500},{D6=M4},{H4=28.000},{H2=20.500},{H5=58.000},{J3=18.000},{L7=4.400},{L6=3.500},{L8=47.000},{L9=27.400},{L10=23.500},{N1=3.000},{T1=11.200},{T2=9.000},{T3=10.000},{T4=8.000},{T5=11.000},{L2=29.000},{L3=6.000},{L4=3.500},{D2=17.000},{CNSMASSEXACT=0.3500},{PPATH=assemblies/flsr_asmtpl.prj},{GTIN=4052568112714}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
额定尺寸
[mm]
DR
Sense of rotation
ⁿ/ₐ
B4
[mm]
B5
[mm]
B6
[mm]
D1
[mm]
D3
[mm]
D4
螺纹
ⁿ/ₐ
D5
[mm]
D6
螺纹
ⁿ/ₐ
H4
[mm]
H5
[mm]
L7
[mm]
L6
[mm]
L8
[mm]
L9
[mm]
L10
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
T4
[mm]
T5
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
33298 FLSR-10-L
33298
FLSR
10
L
38.000
45.000
38.500
6.000
20.000
M2.5
3.300
M3
20.000
42.500
4.200
3.500
41.500
20.200
23.000
6.800
8.000
8.000
5.000
8.000
0.1000
4052568115050
33299 FLSR-10-R
33299
FLSR
10
R
38.000
45.000
38.500
6.000
20.000
M2.5
3.300
M3
20.000
42.500
4.200
3.500
41.500
20.200
23.000
6.800
8.000
8.000
5.000
8.000
0.1000
4052568115067
30930 FLSR-12-L
30930
FLSR
12
L
42.000
49.000
41.500
8.000
25.000
M3
3.300
M3
24.000
48.500
4.500
3.500
47.300
24.500
25.000
8.800
9.000
8.000
5.000
9.000
0.2200
4052568114251
30929 FLSR-12-R
30929
FLSR
12
R
42.000
49.000
41.500
8.000
25.000
M3
3.300
M3
24.000
48.500
4.500
3.500
47.300
24.500
25.000
8.800
9.000
8.000
5.000
9.000
0.2200
4052568114244
15281 FLSR-16-L
15281
FLSR
16
L
50.000
60.000
50.000
10.000
24.000
M3
4.500
M4
28.000
58.000
4.400
3.500
47.000
27.400
23.500
11.200
9.000
10.000
8.000
11.000
0.3500
4052568112721
15280 FLSR-16-R
15280
FLSR
16
R
50.000
60.000
50.000
10.000
24.000
M3
4.500
M4
28.000
58.000
4.400
3.500
47.000
27.400
23.500
11.200
9.000
10.000
8.000
11.000
0.3500
4052568112714
13778 FLSR-25-L
13778
FLSR
25
L
60.000
75.000
60.000
12.000
28.000
M4
6.600
M6
31.000
68.500
4.100
3.500
48.000
34.100
24.000
13.500
10.000
12.000
11.000
14.000
0.5000
4052568112165
13730 FLSR-25-R
13730
FLSR
25
R
60.000
75.000
60.000
12.000
28.000
M4
6.600
M6
31.000
68.500
4.100
3.500
48.000
34.100
24.000
13.500
10.000
12.000
11.000
14.000
0.5000
4052568009168
15688 FLSR-32-L
15688
FLSR
32
L
83.000
98.000
83.000
16.000
42.000
M5
6.600
M6
44.000
93.000
8.500
7.200
59.800
48.500
30.000
18.000
12.500
12.000
11.000
16.000
1.1200
4052568112806
15687 FLSR-32-R
15687
FLSR
32
R
83.000
98.000
83.000
16.000
42.000
M5
6.600
M6
44.000
93.000
8.500
7.200
59.800
48.500
30.000
18.000
12.500
12.000
11.000
16.000
1.1200
4052568112790
19037 FLSR-40-L
19037
FLSR
40
L
96.000
114.000
96.000
20.000
52.000
M6
8.600
M8
54.000
111.000
8.000
6.000
75.000
58.000
38.000
22.500
16.000
15.000
11.000
21.000
1.8200
4052568113209
19036 FLSR-40-R
19036
FLSR
40
R
96.000
114.000
96.000
20.000
52.000
M6
8.600
M8
54.000
111.000
8.000
6.000
75.000
58.000
38.000
22.500
16.000
15.000
11.000
21.000
1.8200
4052568113193
相應設備
No related equipment available
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處