您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
HMVK - 交叉连接组件
Festo
产品 (A - Z)
H
HMVK
Powered by
CAD模型選擇
{festo/parts/h/hmvk/hmvk_dl.prj},{NB=196781 HMVK-DL-32/40-DL-18/32},{TNR=196781},{TYP=HMVK-DL-32/40-DL-18/32},{INFO=2023-12-31},{L1=152.000},{L2=65.000},{L3=20.000},{L4=20.000},{L5=40.000},{L6=50.000},{L7=16.000},{L8=111.000},{L9=12.500},{L10=0.000},{L11=32.000},{H1=146.000},{H2=80.000},{H3=8.000},{H4=10.700},{H5=20.000},{H6=111.000},{H7=12.500},{H8=40.000},{H9=47.000},{H10=55.000},{B1=16.000},{B2=6.500},{B3=2.100},{B4=0.000},{B5=0.000},{D1=9.000},{D2=4.500},{D3=11.000},{D4=5.500},{D5=0.000},{D6=0.000},{D7=M5},{EOLDATE=31.12.2023},{GTIN=4052568159528}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2023年12月31日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L10
[mm]
L11
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
H8
[mm]
H9
[mm]
H10
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
D7
螺纹
ⁿ/ₐ
GTIN
ⁿ/ₐ
196780 HMVK-DL-18/25-DL-1...
196780
HMVK-DL-18/25-DL-18/25
105.000
48.000
15.000
40.000
0.000
32.000
0.000
90.500
10.000
0.000
0.000
105.000
48.000
10.000
12.700
20.000
90.500
0.000
40.000
0.000
32.000
12.000
8.000
2.100
3.000
6.000
9.000
4.500
0.000
5.500
10.000
5.000
M5
4052568159511
196781 HMVK-DL-32/40-DL-1...
196781
HMVK-DL-32/40-DL-18/32
152.000
65.000
20.000
20.000
40.000
50.000
16.000
111.000
12.500
0.000
32.000
146.000
80.000
8.000
10.700
20.000
111.000
12.500
40.000
47.000
55.000
16.000
6.500
2.100
0.000
0.000
9.000
4.500
11.000
5.500
0.000
0.000
M5
4052568159528
196783 HMVK-DL-63-DLA-25/...
196783
HMVK-DL-63-DLA-25/40
230.000
98.000
20.000
40.000
40.000
55.000
12.500
206.000
26.000
47.000
20.000
192.000
122.000
10.000
12.700
40.000
152.000
12.500
0.000
0.000
90.000
23.000
10.000
2.100
0.000
7.500
9.000
9.000
15.000
5.500
10.000
0.000
M5
4052568159542
196779 HMVK-DL-25-DL-18/2...
196779
HMVK-DL-25-DL-18/25
105.000
48.000
15.000
40.000
0.000
32.000
0.000
90.500
10.000
0.000
0.000
105.000
48.000
10.000
12.700
20.000
90.500
0.000
40.000
0.000
32.000
12.000
8.000
2.100
3.000
6.000
9.000
4.500
0.000
5.500
10.000
5.000
M5
4052568159504
196782 HMVK-DL-25-DL-32
196782
HMVK-DL-25-DL-32
105.000
48.000
15.000
40.000
0.000
32.000
0.000
90.500
10.000
0.000
0.000
105.000
48.000
10.000
12.700
20.000
90.500
0.000
40.000
0.000
32.000
12.000
8.000
2.100
3.000
6.000
9.000
4.500
0.000
5.500
10.000
5.000
M5
4052568159535
相應設備
No related equipment available
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處