您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
JMN2H - 电磁阀
Festo
产品 (A - Z)
J
JMN2H
Powered by
CAD模型選擇
{festo/parts/j/jmn2h/jmn2h.prj},{NB=161898 JMN2H-5/2-D-01-230AC},{TNR=161898},{TYP=JMN2H-5/2-D-01-230AC},{INFO=2010-06-30},{AB=Magnet-Impulsventil},{VERS=1.000},{NDR=4.000},{KDR=3.242},{B1=26.200},{B2=19.000},{D1=M 4},{H1=73.000},{H2=62.500},{H3=35.000},{H4=7.000},{L1=108.000},{L2=110.000},{L3=55.000},{L5=0.000},{L6=88.400},{L=44.200},{LL=21.800},{K=0.000},{W=1.000},{DD=8.000},{DD1=7.000},{HH=2.000},{HG=4.000},{CNSMASSEXACT=0.32000},{EOLDATE=30.06.2010}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2015年12月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
VSVA - 电磁阀
Festo
30.08.2023
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
AB
命名
ⁿ/ₐ
B1
[mm]
B2
[mm]
D1
螺纹
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L5
[mm]
L6
[mm]
CNSMASSEXACT
重量
[kg]
187880 JMN2H-5/2-01-12DCA
187880
JMN2H-5/2-01-12DCA
Solenoid valve
26.200
19.000
M 4
73.000
62.500
35.000
7.000
108.000
110.000
55.000
0.000
88.400
0.32000
187881 JMN2H-5/2-01-S-12D...
187881
JMN2H-5/2-01-S-12DCA
Solenoid valve
26.200
19.000
M 4
73.000
62.500
35.000
7.000
108.000
110.000
55.000
0.000
88.400
0.32000
191320 JMN2H-5/2-01-S-ZSR
191320
JMN2H-5/2-01-S-ZSR
电磁阀
26.200
19.000
M 4
73.000
62.500
35.000
7.000
108.000
110.000
55.000
53.500
88.400
0.32000
191319 JMN2H-5/2-01-ZSR
191319
JMN2H-5/2-01-ZSR
电磁阀
26.200
19.000
M 4
73.000
62.500
35.000
7.000
108.000
110.000
55.000
53.500
88.400
0.32000
187928 JMN2H-5/2-02-12DCA
187928
JMN2H-5/2-02-12DCA
Solenoid valve
18.000
12.500
M 3
70.000
59.500
34.000
5.000
106.000
85.000
42.500
0.000
86.400
0.21000
187929 JMN2H-5/2-02-S-12D...
187929
JMN2H-5/2-02-S-12DCA
Solenoid valve
18.000
12.500
M 3
70.000
59.500
34.000
5.000
106.000
85.000
42.500
0.000
86.400
0.21000
191334 JMN2H-5/2-02-S-ZSR
191334
JMN2H-5/2-02-S-ZSR
电磁阀
18.000
12.500
M 3
70.000
59.500
34.000
5.000
106.000
85.000
42.500
52.500
86.400
0.21000
191333 JMN2H-5/2-02-ZSR
191333
JMN2H-5/2-02-ZSR
电磁阀
18.000
12.500
M 3
70.000
59.500
34.000
5.000
106.000
85.000
42.500
52.500
86.400
0.21000
161071 JMN2H-5/2-D-01
161071
JMN2H-5/2-D-01
Solenoid valve
26.200
19.000
M 4
73.000
62.500
35.000
7.000
108.000
110.000
55.000
0.000
88.400
0.32000
161884 JMN2H-5/2-D-01-110...
161884
JMN2H-5/2-D-01-110AC
Solenoid valve
26.200
19.000
M 4
73.000
62.500
35.000
7.000
108.000
110.000
55.000
0.000
88.400
0.32000
161898 JMN2H-5/2-D-01-230...
161898
JMN2H-5/2-D-01-230AC
Solenoid valve
26.200
19.000
M 4
73.000
62.500
35.000
7.000
108.000
110.000
55.000
0.000
88.400
0.32000
161072 JMN2H-5/2-D-01-S
161072
JMN2H-5/2-D-01-S
Solenoid valve
26.200
19.000
M 4
73.000
62.500
35.000
7.000
108.000
110.000
55.000
0.000
88.400
0.32000
161885 JMN2H-5/2-D-01-S-1...
161885
JMN2H-5/2-D-01-S-110AC
Solenoid valve
26.200
19.000
M 4
73.000
62.500
35.000
7.000
108.000
110.000
55.000
0.000
88.400
0.32000
161899 JMN2H-5/2-D-01-S-2...
161899
JMN2H-5/2-D-01-S-230AC
Solenoid valve
26.200
19.000
M 4
73.000
62.500
35.000
7.000
108.000
110.000
55.000
0.000
88.400
0.32000
161092 JMN2H-5/2-D-02
161092
JMN2H-5/2-D-02
Solenoid valve
18.000
12.500
M 3
70.000
59.500
34.000
5.000
106.000
85.000
42.500
0.000
86.400
0.21000
161912 JMN2H-5/2-D-02-110...
161912
JMN2H-5/2-D-02-110AC
Solenoid valve
18.000
12.500
M 3
70.000
59.500
34.000
5.000
106.000
85.000
42.500
0.000
86.400
0.21000
161926 JMN2H-5/2-D-02-230...
161926
JMN2H-5/2-D-02-230AC
Solenoid valve
18.000
12.500
M 3
70.000
59.500
34.000
5.000
106.000
85.000
42.500
0.000
86.400
0.21000
184306 JMN2H-5/2-D-02-B
184306
JMN2H-5/2-D-02-B
Solenoid valve
18.000
12.500
M 3
70.000
59.500
34.000
5.000
106.000
85.000
42.500
0.000
86.400
0.21000
161093 JMN2H-5/2-D-02-S
161093
JMN2H-5/2-D-02-S
Solenoid valve
18.000
12.500
M 3
70.000
59.500
34.000
5.000
106.000
85.000
42.500
0.000
86.400
0.21000
161913 JMN2H-5/2-D-02-S-1...
161913
JMN2H-5/2-D-02-S-110AC
Solenoid valve
18.000
12.500
M 3
70.000
59.500
34.000
5.000
106.000
85.000
42.500
0.000
86.400
0.21000
161927 JMN2H-5/2-D-02-S-2...
161927
JMN2H-5/2-D-02-S-230AC
Solenoid valve
18.000
12.500
M 3
70.000
59.500
34.000
5.000
106.000
85.000
42.500
0.000
86.400
0.21000
184307 JMN2H-5/2-D-02-S-B
184307
JMN2H-5/2-D-02-S-B
Solenoid valve
18.000
12.500
M 3
70.000
59.500
34.000
5.000
106.000
85.000
42.500
0.000
86.400
0.21000
相應設備
No related equipment available
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處