您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
LFMA - 精细过滤器
Festo
产品 (A - Z)
L
LFMA
Powered by
CAD模型選擇
{festo/parts/l/lfma/lfma_asmtab.prj},{NB=532844 LFMA-1/4-D-MINI-DA},{TNR=532844},{TYP=LFMA-1/4-D-MINI-DA},{INFO=},{V=2.000},{B1=64.000},{B2=52.000},{B3=40.000},{B4=30.000},{B5=0.000},{D1=G1/4},{D2=0.000},{D3=M4},{D6=38.000},{H1=20.000},{H2=11.000},{L1=173.000},{L2=124.000},{L3=60.000},{L8=15.000},{L9=19.000},{T1=7.000},{T2=0.000},{SW2=22.000},{CNSMASSEXACT=0.368},{PPATH=assemblies/lfma_asmtpl.prj},{EOLDATE=},{GTIN=4052568086350}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
D1
ⁿ/ₐ
D2
[mm]
D3
ⁿ/ₐ
D6
[mm]
H1
[mm]
H2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L8
[mm]
L9
[mm]
T1
[mm]
T2
[mm]
SW2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
192563 LFMA-D-MINI
192563
LFMA-D-MINI
0.000
0.000
40.000
30.000
5.800
-
11.000
M4
38.000
0.000
0.000
144.000
124.000
60.000
15.000
19.000
0.000
10.000
22.000
0.250
4052568014964
192564 LFMA-D-MIDI
192564
LFMA-D-MIDI
0.000
0.000
55.000
43.000
6.800
-
24.000
M5
52.000
0.000
0.000
179.000
151.000
80.000
15.000
19.000
0.000
11.000
24.000
0.650
4052568152321
192565 LFMA-D-MAXI
192565
LFMA-D-MAXI
0.000
0.000
66.000
46.000
6.800
-
30.000
M5
65.000
0.000
0.000
203.000
170.000
90.000
15.000
19.000
0.000
11.000
24.000
1.200
4052568152338
192566 LFMA-D-MINI-A
192566
LFMA-D-MINI-A
0.000
0.000
40.000
30.000
5.800
-
11.000
M4
38.000
0.000
0.000
144.000
124.000
60.000
15.000
19.000
0.000
10.000
22.000
0.250
4052568152345
192567 LFMA-D-MIDI-A
192567
LFMA-D-MIDI-A
0.000
0.000
55.000
43.000
6.800
-
24.000
M5
52.000
0.000
0.000
179.000
151.000
80.000
15.000
19.000
0.000
11.000
24.000
0.650
4052568014971
192568 LFMA-D-MAXI-A
192568
LFMA-D-MAXI-A
0.000
0.000
66.000
46.000
6.800
-
30.000
M5
65.000
0.000
0.000
203.000
170.000
90.000
15.000
19.000
0.000
11.000
24.000
1.200
4052568152352
162642 LFMA-1/8-D-MINI
162642
LFMA-1/8-D-MINI
64.000
52.000
40.000
30.000
0.000
G1/8
0.000
M4
38.000
20.000
11.000
144.000
124.000
60.000
15.000
19.000
7.000
0.000
22.000
0.250
4052568072384
162643 LFMA-1/4-D-MINI
162643
LFMA-1/4-D-MINI
64.000
52.000
40.000
30.000
0.000
G1/4
0.000
M4
38.000
20.000
11.000
144.000
124.000
60.000
15.000
19.000
7.000
0.000
22.000
0.250
4052568012588
162644 LFMA-3/8-D-MINI
162644
LFMA-3/8-D-MINI
70.000
52.000
40.000
30.000
0.000
G3/8
0.000
M4
38.000
20.000
11.000
144.000
124.000
60.000
15.000
19.000
7.000
0.000
22.000
0.250
4052568072391
186469 LFMA-1/4-D-MIDI
186469
LFMA-1/4-D-MIDI
85.000
70.000
55.000
43.000
0.000
G1/4
0.000
M5
52.000
32.000
22.000
179.000
151.000
80.000
15.000
19.000
8.000
0.000
24.000
0.650
4052568146726
162645 LFMA-3/8-D-MIDI
162645
LFMA-3/8-D-MIDI
85.000
70.000
55.000
43.000
0.000
G3/8
0.000
M5
52.000
32.000
22.000
179.000
151.000
80.000
15.000
19.000
8.000
0.000
24.000
0.650
4052568131852
162646 LFMA-1/2-D-MIDI
162646
LFMA-1/2-D-MIDI
85.000
70.000
55.000
43.000
0.000
G1/2
0.000
M5
52.000
32.000
22.000
179.000
151.000
80.000
15.000
19.000
8.000
0.000
24.000
0.650
4052568131869
162647 LFMA-3/4-D-MIDI
162647
LFMA-3/4-D-MIDI
85.000
70.000
55.000
43.000
0.000
G3/4
0.000
M5
52.000
32.000
22.000
179.000
151.000
80.000
15.000
19.000
8.000
0.000
24.000
0.650
4052568131876
186476 LFMA-1/2-D-MAXI
186476
LFMA-1/2-D-MAXI
96.000
80.000
66.000
46.000
0.000
G1/2
0.000
M5
65.000
32.000
22.000
203.000
170.000
90.000
15.000
19.000
8.000
0.000
24.000
1.200
4052568146795
162648 LFMA-3/4-D-MAXI
162648
LFMA-3/4-D-MAXI
96.000
80.000
66.000
46.000
0.000
G3/4
0.000
M5
65.000
32.000
22.000
203.000
170.000
90.000
15.000
19.000
8.000
0.000
24.000
1.200
4052568131883
162649 LFMA-1-D-MAXI
162649
LFMA-1-D-MAXI
116.000
91.000
66.000
46.000
0.000
G 1
0.000
M5
65.000
40.000
22.000
203.000
170.000
90.000
15.000
19.000
8.000
0.000
24.000
1.200
4052568131890
162650 LFMA-1/8-D-MINI-A
162650
LFMA-1/8-D-MINI-A
64.000
52.000
40.000
30.000
0.000
G1/8
0.000
M4
38.000
20.000
11.000
144.000
124.000
60.000
15.000
19.000
7.000
0.000
22.000
0.250
4052568131906
162651 LFMA-1/4-D-MINI-A
162651
LFMA-1/4-D-MINI-A
64.000
52.000
40.000
30.000
0.000
G1/4
0.000
M4
38.000
20.000
11.000
144.000
124.000
60.000
15.000
19.000
7.000
0.000
22.000
0.250
4052568131913
162652 LFMA-3/8-D-MINI-A
162652
LFMA-3/8-D-MINI-A
70.000
52.000
40.000
30.000
0.000
G3/8
0.000
M4
38.000
20.000
11.000
144.000
124.000
60.000
15.000
19.000
7.000
0.000
22.000
0.250
4052568131920
186470 LFMA-1/4-D-MIDI-A
186470
LFMA-1/4-D-MIDI-A
85.000
70.000
55.000
43.000
0.000
G1/4
0.000
M5
52.000
32.000
22.000
179.000
151.000
80.000
15.000
19.000
8.000
0.000
24.000
0.650
4052568146733
162653 LFMA-3/8-D-MIDI-A
162653
LFMA-3/8-D-MIDI-A
85.000
70.000
55.000
43.000
0.000
G3/8
0.000
M5
52.000
32.000
22.000
179.000
151.000
80.000
15.000
19.000
8.000
0.000
24.000
0.650
4052568131937
162654 LFMA-1/2-D-MIDI-A
162654
LFMA-1/2-D-MIDI-A
85.000
70.000
55.000
43.000
0.000
G1/2
0.000
M5
52.000
32.000
22.000
179.000
151.000
80.000
15.000
19.000
8.000
0.000
24.000
0.650
4052568012595
162655 LFMA-3/4-D-MIDI-A
162655
LFMA-3/4-D-MIDI-A
85.000
70.000
55.000
43.000
0.000
G3/4
0.000
M5
52.000
32.000
22.000
179.000
151.000
80.000
15.000
19.000
8.000
0.000
24.000
0.650
4052568131944
186475 LFMA-1/2-D-MAXI-A
186475
LFMA-1/2-D-MAXI-A
96.000
80.000
66.000
46.000
0.000
G1/2
0.000
M5
65.000
32.000
22.000
203.000
170.000
90.000
15.000
19.000
8.000
0.000
24.000
1.200
4052568146788
162656 LFMA-3/4-D-MAXI-A
162656
LFMA-3/4-D-MAXI-A
96.000
80.000
66.000
46.000
0.000
G3/4
0.000
M5
65.000
32.000
22.000
203.000
170.000
90.000
15.000
19.000
8.000
0.000
24.000
1.200
4052568131951
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
相應設備
CQ - 快插接头
Festo
23.08.2023
FRB - 螺栓
Festo
29.04.2024
HFOE - 安装支架-组件
Festo
24.08.2023
LFMAP - 精密过滤器滤芯
Festo
24.08.2023
QS_G - 快插接头
Festo
29.08.2023
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處