您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPQM-Y-E - Y型快插接头
Festo
产品
气动连接系统
接头
快插接头
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/fittings/push-in/npqm_y_e.prj},{NB=558799 NPQM-Y-Q6-E-P10},{TNR=558799},{TYP=NPQM-Y-Q6-E-P10},{D1=6.000},{NENN=5.500},{D5=12.000},{D6=12.250},{B1=12.500},{H1=36.000},{DEPT=15.800},{CNSMASSEXACT=0.0320},{L5=15.800},{D8=1.000},{L6=9.600},{L7=15.100},{L2=1.500},{D2=7.300},{BB1=7.000},{GTIN=4052568055332}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
气接口
[mm]
NENN
额定尺寸
[mm]
D5
[mm]
D6
[mm]
B1
[mm]
H1
[mm]
DEPT
深度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
558798 NPQM-Y-Q4-E-P10
558798
NPQM-Y-Q4-E-P10
4.000
3.500
9.000
9.250
9.500
29.500
13.000
0.0135
4052568055325
558799 NPQM-Y-Q6-E-P10
558799
NPQM-Y-Q6-E-P10
6.000
5.500
12.000
12.250
12.500
36.000
15.800
0.0320
4052568055332
558800 NPQM-Y-Q8-E-P10
558800
NPQM-Y-Q8-E-P10
8.000
7.500
14.000
14.250
14.500
37.500
16.000
0.0425
4052568055349
558801 NPQM-Y-Q10-E-P10
558801
NPQM-Y-Q10-E-P10
10.000
9.500
16.000
16.250
16.500
44.500
18.300
0.0627
4052568055356
558802 NPQM-Y-Q12-E-P10
558802
NPQM-Y-Q12-E-P10
12.000
11.500
19.000
19.250
19.500
49.000
19.500
0.0958
4052568055363
相應設備
No related equipment available
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處