您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
PUN (USA) - 塑料气管
Festo
产品
气动连接系统
气管
标准外径的气管
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/tubing/outside/pun_us.prj},{NB=546668 PUN-3/8X1/16-U-D-BS-100---(100)},{TNR=546668},{TYP=PUN-3/8X1/16-U-D-BS-100},{INFO=2012-06-30},{DA=0.375},{DI=0.250},{LEN=100.000},{XLEN=100},{MASSBASIC=0.5150},{GEW=0.048},{LMAX=100000},{COLOR=},{VAR=2},{VERS=1.000},{EOLDATE=30.06.2012}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2012年6月30日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
PUN Inch (m) - 塑料气管, 模块化系统
Festo
03.04.2024
PUN-H (USA) - 塑料气管
Festo
29.04.2024
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
DA
气管外径
[英寸]
DI
Tube inner diameter
[英寸]
LEN
包装单位
[FEET]
CNSMASSEXACT
重量
[kg]
546676 PUN-1/8X1/32-U-BL-...
546676
PUN-1/8X1/32-U-BL-500
0.125
0.063
500.000
1.0915
546649 PUN-1/8X1/32-U-GE-...
546649
PUN-1/8X1/32-U-GE-500
0.125
0.063
500.000
1.0915
546642 PUN-1/8X1/32-U-GN-...
546642
PUN-1/8X1/32-U-GN-500
0.125
0.063
500.000
1.0915
546638 PUN-1/8X1/32-U-RT-...
546638
PUN-1/8X1/32-U-RT-500
0.125
0.063
500.000
1.0915
546669 PUN-1/8X1/32-U-SW-...
546669
PUN-1/8X1/32-U-SW-500
0.125
0.063
500.000
1.0915
546659 PUN-1/8X1/32-U-NT-...
546659
PUN-1/8X1/32-U-NT-500
0.125
0.063
500.000
1.0915
546683 PUN-1/8X1/32-U-WS-...
546683
PUN-1/8X1/32-U-WS-500
0.125
0.063
500.000
1.0915
546677 PUN-5/32X1/32-U-BL...
546677
PUN-5/32X1/32-U-BL-500
0.156
0.094
500.000
1.4600
546650 PUN-5/32X1/32-U-GE...
546650
PUN-5/32X1/32-U-GE-500
0.156
0.094
500.000
1.4600
546643 PUN-5/32X1/32-U-GN...
546643
PUN-5/32X1/32-U-GN-500
0.156
0.094
500.000
1.4600
546639 PUN-5/32X1/32-U-RT...
546639
PUN-5/32X1/32-U-RT-500
0.156
0.094
500.000
1.4600
546670 PUN-5/32X1/32-U-SW...
546670
PUN-5/32X1/32-U-SW-500
0.156
0.094
500.000
1.4600
546660 PUN-5/32X1/32-U-NT...
546660
PUN-5/32X1/32-U-NT-500
0.156
0.094
500.000
1.4600
546684 PUN-5/32X1/32-U-WS...
546684
PUN-5/32X1/32-U-WS-500
0.156
0.094
500.000
1.4600
546678 PUN-3/16X1/32-U-BL...
546678
PUN-3/16X1/32-U-BL-500
0.188
0.125
500.000
1.8285
546651 PUN-3/16X1/32-U-GE...
546651
PUN-3/16X1/32-U-GE-500
0.188
0.125
500.000
1.8285
546644 PUN-3/16X1/32-U-GN...
546644
PUN-3/16X1/32-U-GN-500
0.188
0.125
500.000
1.8285
546640 PUN-3/16X1/32-U-RT...
546640
PUN-3/16X1/32-U-RT-500
0.188
0.125
500.000
1.8285
546671 PUN-3/16X1/32-U-SW...
546671
PUN-3/16X1/32-U-SW-500
0.188
0.125
500.000
1.8285
546661 PUN-3/16X1/32-U-NT...
546661
PUN-3/16X1/32-U-NT-500
0.188
0.125
500.000
1.8285
546685 PUN-3/16X1/32-U-WS...
546685
PUN-3/16X1/32-U-WS-500
0.188
0.125
500.000
1.8285
546679 PUN-1/4X3/64-U-BL-...
546679
PUN-1/4X3/64-U-BL-300
0.250
0.156
300.000
2.1347
546652 PUN-1/4X3/64-U-GE-...
546652
PUN-1/4X3/64-U-GE-300
0.250
0.156
300.000
2.1347
546645 PUN-1/4X3/64-U-GN-...
546645
PUN-1/4X3/64-U-GN-300
0.250
0.156
300.000
2.1347
546641 PUN-1/4X3/64-U-RT-...
546641
PUN-1/4X3/64-U-RT-300
0.250
0.156
300.000
2.1347
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
相應設備
No related equipment available
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處