您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
HEL - 开关阀
Festo
产品
气源处理
开关阀和软启动阀
Powered by
CAD模型選擇
{festo/parts_cat/comp_air/e_onoff/hel_asmtab.prj},{NB=165079 HEL-3/8-D-MIDI},{TNR=165079},{TYP=HEL-3/8-D-MIDI},{V=2.000},{B1=85.000},{B2=70.000},{B3=55.000},{B4=43.000},{B5=0.000},{D1=G3/8},{D2=0.000},{D3=M5},{D6=50.000},{H1=32.000},{H2=22.000},{L1=77.000},{L2=22.000},{T1=8.000},{T2=0.000},{PPATH=assemblies/hel_asmtpl.prj},{CNSMASSEXACT=0.270},{GTIN=4052568137489}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
D1
ⁿ/ₐ
D2
[mm]
D3
ⁿ/ₐ
D6
[mm]
H1
[mm]
H2
[mm]
L1
[mm]
L2
[mm]
T1
[mm]
T2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
165076 HEL-1/8-D-MINI
165076
HEL-1/8-D-MINI
64.000
52.000
40.000
30.000
0.000
G1/8
0.000
M4
30.000
20.000
11.000
56.000
16.000
7.000
0.000
0.126
4052568073664
165077 HEL-1/4-D-MINI
165077
HEL-1/4-D-MINI
64.000
52.000
40.000
30.000
0.000
G1/4
0.000
M4
30.000
20.000
11.000
56.000
16.000
7.000
0.000
0.126
4052568073671
165078 HEL-3/8-D-MINI
165078
HEL-3/8-D-MINI
70.000
52.000
40.000
30.000
0.000
G3/8
0.000
M4
30.000
20.000
11.000
56.000
16.000
7.000
0.000
0.126
4052568073688
170690 HEL-D-MINI
170690
HEL-D-MINI
0.000
0.000
40.000
30.000
5.800
-
11.000
M4
30.000
0.000
0.000
56.000
16.000
0.000
10.000
0.126
4052568004736
186521 HEL-1/4-D-MIDI
186521
HEL-1/4-D-MIDI
85.000
70.000
55.000
43.000
0.000
G1/4
0.000
M5
50.000
32.000
22.000
77.000
22.000
8.000
0.000
0.270
4052568147174
165079 HEL-3/8-D-MIDI
165079
HEL-3/8-D-MIDI
85.000
70.000
55.000
43.000
0.000
G3/8
0.000
M5
50.000
32.000
22.000
77.000
22.000
8.000
0.000
0.270
4052568137489
165080 HEL-1/2-D-MIDI
165080
HEL-1/2-D-MIDI
85.000
70.000
55.000
43.000
0.000
G1/2
0.000
M5
50.000
32.000
22.000
77.000
22.000
8.000
0.000
0.270
4052568013011
165081 HEL-3/4-D-MIDI
165081
HEL-3/4-D-MIDI
85.000
70.000
55.000
43.000
0.000
G3/4
0.000
M5
50.000
32.000
22.000
77.000
22.000
8.000
0.000
0.270
4052568137496
170691 HEL-D-MIDI
170691
HEL-D-MIDI
0.000
0.000
55.000
43.000
6.800
-
24.000
M5
50.000
0.000
0.000
77.000
22.000
0.000
11.000
0.270
4052568013097
186522 HEL-1/2-D-MAXI
186522
HEL-1/2-D-MAXI
96.000
80.000
66.000
46.000
0.000
G1/2
0.000
M5
50.000
32.000
22.000
89.000
23.000
8.000
0.000
0.394
4052568014773
165082 HEL-3/4-D-MAXI
165082
HEL-3/4-D-MAXI
96.000
80.000
66.000
46.000
0.000
G3/4
0.000
M5
50.000
32.000
22.000
89.000
23.000
8.000
0.000
0.394
4052568137502
165083 HEL-1-D-MAXI
165083
HEL-1-D-MAXI
116.000
91.000
66.000
46.000
0.000
G1
0.000
M5
50.000
40.000
22.000
89.000
23.000
8.000
0.000
0.394
4052568137519
170692 HEL-D-MAXI
170692
HEL-D-MAXI
0.000
0.000
66.000
46.000
6.800
-
30.000
M5
50.000
0.000
0.000
89.000
23.000
0.000
11.000
0.394
4052568006525
相應設備
CQ - 快插接头
Festo
23.08.2023
FRB - 螺栓
Festo
29.04.2024
HFOE - 安装支架-组件
Festo
24.08.2023
QS_G - 快插接头
Festo
29.08.2023
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處