您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DNC - 标准气缸
Festo
产品
气驱动器
带活塞杆的气缸
标准气缸
DNC
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/cyl_pirod/standard/dnc/dnc.prj},{NB=163424 DNC-63-320-PPV---(asm_0)},{TNR=163424},{TYP=DNC},{KDM=63},{HUBX=standard},{HUBW=320},{HUB=320},{VAR=PPV},{HUBST=0},{INFO=},{AM=32.000},{B=45.000},{D2=20.000},{B1=16.000},{D5=56.500},{D7=M8},{D7N=8.000},{E=75.000},{EE=G3/8},{EEN=16.662},{J3=10.000},{J4=12.400},{J5=74.000},{KK=M16x1,5},{L2=54.000},{L31=87.000},{L4=4.000},{L5=35.600},{L6=17.000},{L7=6.600},{L8=15.000},{RT=M8},{VD=28.500},{WH=37.000},{ZB1=158.000},{NA=31.000},{RE=9.250},{VL2=25.000},{CPESIZE=18},{A1=70.000},{A2=500.000},{K1=M16},{MASSBZR=1.709},{MASSHZR=0.073},{MASSBKS=0.663},{MASSHKS=0.025},{EOLDATE=},{GTIN=4052568134426}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
活塞直径
[mm]
VAR
[mm]
AM
[mm]
B
[mm]
D2
[mm]
B1
[mm]
D5
[mm]
D7
[mm]
E
[mm]
EE
[mm]
J3
[mm]
J4
[mm]
J5
[mm]
KK
ⁿ/ₐ
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
RT
ⁿ/ₐ
VD
[mm]
WH
[mm]
ZB
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
163319 DNC-32-25-PPV
163319
DNC
32
PPV
22.000
30.000
12.000
10.000
32.500
M6
45.000
G1/8
5.200
6.000
44.500
M10x1,25
41.600
87.800
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
145.000
0.592
4052568133665
163320 DNC-32-40-PPV
163320
DNC
32
PPV
22.000
30.000
12.000
10.000
32.500
M6
45.000
G1/8
5.200
6.000
44.500
M10x1,25
41.600
102.800
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
160.000
0.637
4052568133672
163321 DNC-32-50-PPV
163321
DNC
32
PPV
22.000
30.000
12.000
10.000
32.500
M6
45.000
G1/8
5.200
6.000
44.500
M10x1,25
41.600
112.800
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
170.000
0.667
4052568133689
163322 DNC-32-80-PPV
163322
DNC
32
PPV
22.000
30.000
12.000
10.000
32.500
M6
45.000
G1/8
5.200
6.000
44.500
M10x1,25
41.600
142.800
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
200.000
0.757
4052568133696
163323 DNC-32-100-PPV
163323
DNC
32
PPV
22.000
30.000
12.000
10.000
32.500
M6
45.000
G1/8
5.200
6.000
44.500
M10x1,25
41.600
162.800
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
220.000
0.817
4052568133702
163324 DNC-32-125-PPV
163324
DNC
32
PPV
22.000
30.000
12.000
10.000
32.500
M6
45.000
G1/8
5.200
6.000
44.500
M10x1,25
41.600
187.800
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
245.000
0.892
4052568133719
163325 DNC-32-160-PPV
163325
DNC
32
PPV
22.000
30.000
12.000
10.000
32.500
M6
45.000
G1/8
5.200
6.000
44.500
M10x1,25
41.600
222.800
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
280.000
0.997
4052568133726
163326 DNC-32-200-PPV
163326
DNC
32
PPV
22.000
30.000
12.000
10.000
32.500
M6
45.000
G1/8
5.200
6.000
44.500
M10x1,25
41.600
262.800
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
320.000
1.117
4052568133733
163327 DNC-32-250-PPV
163327
DNC
32
PPV
22.000
30.000
12.000
10.000
32.500
M6
45.000
G1/8
5.200
6.000
44.500
M10x1,25
41.600
312.800
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
370.000
1.267
4052568133740
163328 DNC-32-320-PPV
163328
DNC
32
PPV
22.000
30.000
12.000
10.000
32.500
M6
45.000
G1/8
5.200
6.000
44.500
M10x1,25
41.600
382.800
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
440.000
1.477
4052568133757
163329 DNC-32-400-PPV
163329
DNC
32
PPV
22.000
30.000
12.000
10.000
32.500
M6
45.000
G1/8
5.200
6.000
44.500
M10x1,25
41.600
462.800
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
520.000
1.717
4052568133764
163330 DNC-32-500-PPV
163330
DNC
32
PPV
22.000
30.000
12.000
10.000
32.500
M6
45.000
G1/8
5.200
6.000
44.500
M10x1,25
41.600
562.800
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
620.000
2.017
4052568133771
163318 DNC-32-2-PPV
163318
DNC
32
PPV
22.000
30.000
12.000
10.000
32.500
M6
45.000
G1/8
5.200
6.000
44.500
M10x1,25
41.600
64.800
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
122.000
0.523
1922617 DNC-32-20-PPV-A
1922617
DNC
32
PPV-A
22.000
30.000
12.000
10.000
32.500
M6
45.000
G1/8
5.200
6.000
44.500
M10x1,25
41.600
82.800
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
140.000
0.577
4052568249878
163305 DNC-32-25-PPV-A
163305
DNC
32
PPV-A
22.000
30.000
12.000
10.000
32.500
M6
45.000
G1/8
5.200
6.000
44.500
M10x1,25
41.600
87.800
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
145.000
0.592
4052568133566
1922618 DNC-32-30-PPV-A
1922618
DNC
32
PPV-A
22.000
30.000
12.000
10.000
32.500
M6
45.000
G1/8
5.200
6.000
44.500
M10x1,25
41.600
92.800
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
150.000
0.607
4052568249885
163306 DNC-32-40-PPV-A
163306
DNC
32
PPV-A
22.000
30.000
12.000
10.000
32.500
M6
45.000
G1/8
5.200
6.000
44.500
M10x1,25
41.600
102.800
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
160.000
0.637
4052568004613
163307 DNC-32-50-PPV-A
163307
DNC
32
PPV-A
22.000
30.000
12.000
10.000
32.500
M6
45.000
G1/8
5.200
6.000
44.500
M10x1,25
41.600
112.800
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
170.000
0.667
4052568133573
1922619 DNC-32-60-PPV-A
1922619
DNC
32
PPV-A
22.000
30.000
12.000
10.000
32.500
M6
45.000
G1/8
5.200
6.000
44.500
M10x1,25
41.600
122.800
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
180.000
0.697
4052568249892
1922620 DNC-32-70-PPV-A
1922620
DNC
32
PPV-A
22.000
30.000
12.000
10.000
32.500
M6
45.000
G1/8
5.200
6.000
44.500
M10x1,25
41.600
132.800
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
190.000
0.727
4052568249908
163308 DNC-32-80-PPV-A
163308
DNC
32
PPV-A
22.000
30.000
12.000
10.000
32.500
M6
45.000
G1/8
5.200
6.000
44.500
M10x1,25
41.600
142.800
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
200.000
0.757
4052568133580
163309 DNC-32-100-PPV-A
163309
DNC
32
PPV-A
22.000
30.000
12.000
10.000
32.500
M6
45.000
G1/8
5.200
6.000
44.500
M10x1,25
41.600
162.800
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
220.000
0.817
4052568133597
163310 DNC-32-125-PPV-A
163310
DNC
32
PPV-A
22.000
30.000
12.000
10.000
32.500
M6
45.000
G1/8
5.200
6.000
44.500
M10x1,25
41.600
187.800
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
245.000
0.892
4052568133603
1922621 DNC-32-150-PPV-A
1922621
DNC
32
PPV-A
22.000
30.000
12.000
10.000
32.500
M6
45.000
G1/8
5.200
6.000
44.500
M10x1,25
41.600
212.800
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
270.000
0.967
4052568249915
163311 DNC-32-160-PPV-A
163311
DNC
32
PPV-A
22.000
30.000
12.000
10.000
32.500
M6
45.000
G1/8
5.200
6.000
44.500
M10x1,25
41.600
222.800
4.000
25.100
16.000
3.300
10.000
M6
18.000
26.000
280.000
0.997
4052568133610
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
相應設備
NEBU - 连接电缆
Festo
14.06.2024
SME - 接近开关
Festo
30.08.2023
SMT-8M-A - 接近开关
Festo
30.08.2023
SMB - 安装件
Festo
30.08.2023
SMB-8-FENG - 固定组件
Festo
30.08.2023
GRLA-D - 单向节流阀
Festo
22.08.2023
VBNF - 单向阀
Festo
25.01.2024
VFOF - 单向节流阀
Festo
25.01.2024
VFOF-LE - 单向节流阀
Festo
25.01.2024
SGS - 关节轴承
Festo
30.08.2023
SNCB - 耳环安装件
Festo
30.08.2023
AD - 转接件
Festo
23.08.2023
CRHNC - 脚架安装件
Festo
23.08.2023
DAMT - 耳轴安装组件
Festo
22.08.2023
DPNC - 转接组件
Festo
22.08.2023
FENG - 导向单元
Festo
28.05.2024
FK - 自对中活塞杆连接件
Festo
22.08.2023
FNC - 法兰安装
Festo
22.08.2023
HNC - 脚架安装件
Festo
24.08.2023
KSG - 耦合件
Festo
24.08.2023
KSZ - 耦合件
Festo
24.08.2023
MSK - 六角螺母
Festo
29.08.2023
SG - Y形带销接杆
Festo
30.08.2023
SNC - 耳环安装件
Festo
30.08.2023
SNCL - 耳环安装件
Festo
30.08.2023
SNCS - 耳环安装件
Festo
30.08.2023
ZNCF - 柱销
Festo
11.08.2023
PEN - 塑料气管
Festo
29.08.2023
PUN - 标准外径的气管
Festo
14.06.2024
QS_G - 快插接头
Festo
29.08.2023
QSL-G - L型快插式螺纹接头
Festo
29.08.2023
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處