您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
EAGF (x) - 导向气缸, x行程
Festo
产品 (A - Z)
E
EAGF
Powered by
CAD模型選擇
{festo/parts/e/eagf/eagf_asmtab_x_hub.prj},{NB=3038094 EAGF-V2-KF-50-1---(0)},{TNR=3038094},{TYP=EAGF-V2-KF-50},{KDM=50},{HUB=1},{HUBW=1:500},{HUBST=0},{L1N=187.800},{L2=94.500},{L3=150.000},{L4=34.000},{L5=79.000},{L6=15.000},{L7=18.800},{L8=46.500},{L9=100.000},{L10=8.500},{L11=30.000},{H1=137.000},{H2=130.000},{H3=46.500},{H4=100.000},{H5=70.500},{H6=104.000},{H7=85.000},{B1=70.000},{B2=63.000},{B3=46.500},{B4=46.500},{B5=46.500},{D1=60.000},{D2=20.000},{D3=15.000},{D4=9.000},{D5=45.000},{KK=M16x1.5},{G1=M8},{G2=M8},{G3=M6},{T1=16.000},{T2=9.000},{SW=19.000},{GSD3=16.000},{GEW1=4.059},{GEW2=0.049}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L10
[mm]
L11
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
KK
螺纹
ⁿ/ₐ
G1
螺纹
ⁿ/ₐ
G2
螺纹
ⁿ/ₐ
G3
螺纹
ⁿ/ₐ
T1
[mm]
T2
[mm]
SW
[mm]
CNSMASSEXACT
重量
[kg]
3038083 EAGF-V2-KF-32-1
3038083
EAGF-V2-KF-32
155.800
69.500
125.000
24.000
76.000
12.000
4.300
32.500
78.000
8.500
24.000
97.000
90.000
32.500
78.000
50.500
74.000
61.000
50.000
45.000
32.500
32.500
32.500
44.000
12.000
11.000
6.600
34.000
M10x1.25
M6
M6
M6
14.000
6.500
15.000
1.687
3038089 EAGF-V2-KF-40-1
3038089
EAGF-V2-KF-40
173.800
74.500
140.000
28.000
81.000
15.000
11.000
38.000
84.000
3.000
27.000
115.000
110.000
38.000
84.000
58.500
87.000
69.000
58.000
54.000
38.000
38.000
38.000
48.000
16.000
11.000
6.600
39.000
M12x1.25
M8
M6
M6
14.000
6.500
15.000
2.520
3038094 EAGF-V2-KF-50-1
3038094
EAGF-V2-KF-50
188.800
94.500
150.000
34.000
79.000
15.000
18.800
46.500
100.000
8.500
30.000
137.000
130.000
46.500
100.000
70.500
104.000
85.000
70.000
63.000
46.500
46.500
46.500
60.000
20.000
15.000
9.000
45.000
M16x1.5
M8
M8
M6
16.000
9.000
19.000
4.064
2608521 EAGF-V2-KF-63-1
2608521
EAGF-V2-KF-63
220.800
96.600
182.000
34.000
111.000
15.000
15.300
56.500
105.000
11.000
30.000
152.000
145.000
56.500
105.000
85.500
119.000
100.000
85.000
80.000
56.500
56.500
56.500
60.000
20.000
15.000
9.000
52.000
M16x1.5
M16
M8
M8
16.000
9.000
19.000
5.530
2608528 EAGF-V2-KF-80-1
2608528
EAGF-V2-KF-80
258.800
121.600
215.000
40.000
128.000
20.000
21.000
72.000
0.000
15.000
39.000
189.000
180.000
72.000
130.000
106.000
148.000
130.000
105.000
100.000
72.000
72.000
72.000
87.000
25.000
18.000
11.000
60.000
M20x1.5
M18
M10
M10
20.000
11.000
27.000
10.525
2608532 EAGF-V2-KF-100-1
2608532
EAGF-V2-KF-100
263.800
126.600
220.000
40.000
128.000
20.000
24.500
89.000
0.000
15.000
39.000
213.000
200.000
89.000
150.000
131.000
172.000
150.000
130.000
120.000
89.000
89.000
89.000
87.000
25.000
18.000
11.000
70.000
M20x1.5
M18
M10
M10
20.000
11.000
27.000
13.271
相應設備
No related equipment available
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處