您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DAPS-MW - 摆动驱动器
Festo
产品 (A - Z)
D
DAPS
Powered by
CAD模型選擇
{festo/parts/d/daps/daps_mw_asmtab.prj},{NB=8005037 DAPS-0120-090-RS4-F0710-MW---0},{TNR=8005037},{TYP=DAPS-0120-090-RS4-F0710-MW},{VER=4.000},{ROT=0},{B1=22.000},{D1=70.000},{D2=102.000},{D3=M8},{D4=M10},{D5=22.500},{D6=220.0},{EE=G1/8},{H=141.100},{H1=111.100},{H2=30.000},{H3=60.100},{H5=17.000},{H6=51.000},{H7=60.100},{L1=568.600},{L2=204.800},{L3=363.900},{L4=199.100},{T1=12},{T2=15},{T3=24.800},{T4=8},{W1=22.000},{W2=15.000},{PPATH=assemblies/daps_mw_asmtpl.prj},{CNSMASSEXACT=9.0000},{GTIN=4052568256869}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
扳手开口宽度
[mm]
D1
直径
[mm]
D2
直径
[mm]
D3
螺纹
ⁿ/ₐ
D4
螺纹
ⁿ/ₐ
D5
直径
[mm]
D6
直径
[mm]
EE
螺纹
[mm]
H
[mm]
H1
宽度
[mm]
H2
高度
[mm]
H3
高度
[mm]
H5
高度
[mm]
H6
[mm]
H7
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
T4
[mm]
W1
扳手开口宽度
[mm]
W2
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8005002 DAPS-0106-090-R-F...
8005002
DAPS-0106-090-R-F0507-MW
17.000
50.000
70.000
M6
M8
16.200
180.0
G1/8
103.300
83.300
20.000
44.800
13.000
38.500
44.800
403.900
118.500
285.400
154.800
9
12
19.300
8
17.000
12.000
4.0000
4052568256517
8005003 DAPS-0180-090-R-F...
8005003
DAPS-0180-090-R-F0710-MW
22.000
70.000
102.000
M8
M10
20.200
220.0
G1/8
137.500
107.500
30.000
56.500
16.000
51.000
56.500
493.200
144.900
348.300
183.500
12
15
24.800
8
22.000
15.000
6.0000
4052568256524
8005004 DAPS-0240-090-R-F...
8005004
DAPS-0240-090-R-F0710-MW
22.000
70.000
102.000
M8
M10
22.500
220.0
G1/8
141.100
111.100
30.000
60.100
17.000
51.000
60.100
520.600
156.800
363.900
199.100
12
15
24.800
8
22.000
15.000
8.0000
4052568256531
8005005 DAPS-0360-090-R-F...
8005005
DAPS-0360-090-R-F0710-MW
22.000
70.000
102.000
M8
M10
25.500
300.0
G1/8
148.000
118.000
30.000
62.000
19.000
56.000
62.000
578.800
169.600
409.100
220.800
12
15
24.300
8
22.000
19.000
10.2000
4052568256548
8005006 DAPS-0480-090-R-F...
8005006
DAPS-0480-090-R-F1012-MW
27.000
102.000
125.000
M10
M12
29.000
300.0
G1/4
164.900
134.900
30.000
72.900
19.000
62.000
72.900
618.800
193.800
425.000
236.400
15
18
29.500
12
27.000
19.000
13.2000
4052568256555
8005007 DAPS-0720-090-R-F...
8005007
DAPS-0720-090-R-F1012-MW
27.000
102.000
125.000
M10
M12
31.800
350.0
G1/4
178.000
148.000
30.000
78.500
19.500
69.500
78.500
732.800
216.600
516.200
282.300
15
18
29.500
12
27.000
22.000
17.8000
4052568256562
8005008 DAPS-0960-090-R-F...
8005008
DAPS-0960-090-R-F1012-MW
27.000
102.000
125.000
M10
M12
36.500
350.0
G1/4
198.000
168.000
30.000
93.500
19.500
74.500
93.500
770.200
239.700
530.500
297.100
15
18
38.500
12
36.000
24.000
23.8000
4052568256579
8005009 DAPS-0960-090-R-F...
8005009
DAPS-0960-090-R-F14-MW
27.000
0.000
140.000
-
M16
36.500
350.0
G1/4
198.000
168.000
30.000
93.500
19.500
74.500
93.500
770.200
239.700
530.500
297.100
0
24
38.500
12
36.000
24.000
23.8000
4052568256586
8005010 DAPS-1440-090-R-F...
8005010
DAPS-1440-090-R-F12-MW
36.000
0.000
125.000
-
M12
41.000
400.0
G1/4
216.000
186.000
30.000
101.500
19.500
84.500
101.500
936.900
283.500
653.400
365.600
0
18
38.500
12
36.000
27.000
33.6000
4052568256593
8005011 DAPS-1440-090-R-F...
8005011
DAPS-1440-090-R-F14-MW
36.000
0.000
140.000
-
M16
41.000
400.0
G1/4
216.000
186.000
30.000
101.500
19.500
84.500
101.500
936.900
283.500
653.400
365.600
0
24
38.500
12
36.000
27.000
33.6000
4052568256609
8005012 DAPS-1920-090-R-F...
8005012
DAPS-1920-090-R-F14-MW
36.000
0.000
140.000
-
M16
46.000
400.0
G1/4
237.700
207.700
30.000
114.700
18.500
93.000
114.700
970.300
300.400
670.000
382.900
0
24
48.500
12
46.000
32.000
43.0000
4052568256616
8005013 DAPS-1920-090-R-F...
8005013
DAPS-1920-090-R-F1216-MW
36.000
125.000
165.000
M12
M20
46.000
400.0
G1/4
237.700
207.700
30.000
114.700
18.500
93.000
114.700
970.300
300.400
670.000
382.900
18
30
48.500
12
46.000
32.000
43.0000
4052568256623
8005014 DAPS-0106-090-R-F...
8005014
DAPS-0106-090-R-F0507-MW-...
17.000
50.000
70.000
M6
M8
16.200
180.0
G1/8
103.300
83.300
20.000
44.800
13.000
38.500
44.800
403.900
118.500
285.400
154.800
9
12
19.300
8
17.000
12.000
4.0000
4052568256630
8005015 DAPS-0180-090-R-F...
8005015
DAPS-0180-090-R-F0710-MW-...
22.000
70.000
102.000
M8
M10
20.200
220.0
G1/8
137.500
107.500
30.000
56.500
16.000
51.000
56.500
493.200
144.900
348.300
183.500
12
15
24.800
8
22.000
15.000
6.0000
4052568256647
8005016 DAPS-0240-090-R-F...
8005016
DAPS-0240-090-R-F0710-MW-...
22.000
70.000
102.000
M8
M10
22.500
220.0
G1/8
141.100
111.100
30.000
60.100
17.000
51.000
60.100
520.600
156.800
363.900
199.100
12
15
24.800
8
22.000
15.000
8.0000
4052568256654
8005017 DAPS-0360-090-R-F...
8005017
DAPS-0360-090-R-F0710-MW-...
22.000
70.000
102.000
M8
M10
25.500
300.0
G1/8
148.000
118.000
30.000
62.000
19.000
56.000
62.000
578.800
169.600
409.100
220.800
12
15
24.300
8
22.000
19.000
10.2000
4052568256661
8005018 DAPS-0480-090-R-F...
8005018
DAPS-0480-090-R-F1012-MW-...
27.000
102.000
125.000
M10
M12
29.000
300.0
G1/4
164.900
134.900
30.000
72.900
19.000
62.000
72.900
618.800
193.800
425.000
236.400
15
18
29.500
12
27.000
19.000
13.2000
4052568256678
8005019 DAPS-0720-090-R-F...
8005019
DAPS-0720-090-R-F1012-MW-...
27.000
102.000
125.000
M10
M12
31.800
350.0
G1/4
178.000
148.000
30.000
78.500
19.500
69.500
78.500
732.800
216.600
516.200
282.300
15
18
29.500
12
27.000
22.000
17.8000
4052568256685
8005020 DAPS-0960-090-R-F...
8005020
DAPS-0960-090-R-F1012-MW-...
27.000
102.000
125.000
M10
M12
36.500
350.0
G1/4
198.000
168.000
30.000
93.500
19.500
74.500
93.500
770.200
239.700
530.500
297.100
15
18
38.500
12
36.000
24.000
23.8000
4052568256692
8005021 DAPS-0960-090-R-F...
8005021
DAPS-0960-090-R-F14-MW-T6
27.000
0.000
140.000
-
M16
36.500
350.0
G1/4
198.000
168.000
30.000
93.500
19.500
74.500
93.500
770.200
239.700
530.500
297.100
0
24
38.500
12
36.000
24.000
23.8000
4052568256708
8005022 DAPS-1440-090-R-F...
8005022
DAPS-1440-090-R-F12-MW-T6
36.000
0.000
125.000
-
M12
41.000
400.0
G1/4
216.000
186.000
30.000
101.500
19.500
84.500
101.500
936.900
283.500
653.400
365.600
0
18
38.500
12
36.000
27.000
33.6000
4052568256715
8005023 DAPS-1440-090-R-F...
8005023
DAPS-1440-090-R-F14-MW-T6
36.000
0.000
140.000
-
M16
41.000
400.0
G1/4
216.000
186.000
30.000
101.500
19.500
84.500
101.500
936.900
283.500
653.400
365.600
0
24
38.500
12
36.000
27.000
33.6000
4052568256722
8005024 DAPS-1920-090-R-F...
8005024
DAPS-1920-090-R-F14-MW-T6
36.000
0.000
140.000
-
M16
46.000
400.0
G1/4
237.700
207.700
30.000
114.700
18.500
93.000
114.700
970.300
300.400
670.000
382.900
0
24
48.500
12
46.000
32.000
43.0000
4052568256739
8005025 DAPS-1920-090-R-F...
8005025
DAPS-1920-090-R-F1216-MW-...
36.000
125.000
165.000
M12
M20
46.000
400.0
G1/4
237.700
207.700
30.000
114.700
18.500
93.000
114.700
970.300
300.400
670.000
382.900
18
30
48.500
12
46.000
32.000
43.0000
4052568256746
8005026 DAPS-0053-090-RS1...
8005026
DAPS-0053-090-RS1-F0507-M...
17.000
50.000
70.000
M6
M8
16.200
180.0
G1/8
103.300
83.300
20.000
44.800
13.000
38.500
44.800
437.500
152.100
285.400
154.800
9
12
19.300
8
17.000
12.000
4.5000
4052568256753
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
相應設備
No related equipment available
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處