您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
ESBF - 电-气缸
Festo
产品 (A - Z)
E
ESBF
Powered by
CAD模型選擇
{festo/parts/e/esbf/esbf_asmtab_presets.prj},{NB=8022596 ESBF-BS-50-400-10P---(0)},{TNR=8022596},{TYP=ESBF-BS-50-400-10P},{ANT=BS},{KDM=50},{HUB=400},{SPI=10P},{HUBST=0},{AM=32.000},{WH=36.500},{L1=20.000},{L2H=163.000},{L3=27.000},{L4=17.000},{L5=4.700},{L7=28.000},{L8=4.000},{G=30.000},{G1=34.000},{VA=9.000},{VD=11.500},{ZJH=199.500},{KK=M16x1.5},{K1=10.000},{K1T=16.000},{MM=28.000},{B=45.000},{D1=28.000},{D2=12.000},{D3=50.000},{D4=10.500},{BG=17.000},{EE=M7},{E=64.000},{RT=M8},{SW1=17.000},{SW2=24.000},{SW3=8.000},{TG=46.500},{GTIN=4052568278496}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
ANT
驱动系统
ⁿ/ₐ
KDM
尺寸
[mm]
HUB
行程
[mm]
SPI
丝杆螺距,单位 mm
ⁿ/ₐ
AM
[mm]
WH
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L7
[mm]
L8
[mm]
G
[mm]
G1
[mm]
VA
[mm]
VD
[mm]
ZJ
[mm]
KK
螺纹
ⁿ/ₐ
MM
[mm]
B
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
BG
[mm]
EE
螺纹
ⁿ/ₐ
E
[mm]
RT
螺纹
ⁿ/ₐ
SW1
扳手开口宽度
[mm]
SW2
扳手开口宽度
[mm]
SW3
扳手开口宽度
[mm]
TG
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8022570 ESBF-LS-32-100-2....
8022570
ESBF-LS-32-100-2.5P
LS
32
100
2.5P
22.000
25.500
12.000
222.500
15.900
8.000
2.600
19.500
4.000
25.500
25.500
7.000
8.000
248.000
M10x1.25
20.000
34.000
20.000
6.000
32.000
16.000
M7
45.000
M6
10.000
17.000
6.000
32.500
1.007
4052568278267
2295381 ESBF-LS-32-200-2....
2295381
ESBF-LS-32-200-2.5P
LS
32
200
2.5P
22.000
25.500
12.000
322.500
15.900
8.000
2.600
19.500
4.000
25.500
25.500
7.000
8.000
348.000
M10x1.25
20.000
34.000
20.000
6.000
32.000
16.000
M7
45.000
M6
10.000
17.000
6.000
32.500
1.347
4052568264710
8022571 ESBF-LS-32-300-2....
8022571
ESBF-LS-32-300-2.5P
LS
32
300
2.5P
22.000
25.500
12.000
422.500
15.900
8.000
2.600
19.500
4.000
25.500
25.500
7.000
8.000
448.000
M10x1.25
20.000
34.000
20.000
6.000
32.000
16.000
M7
45.000
M6
10.000
17.000
6.000
32.500
1.687
4052568278274
8022572 ESBF-LS-32-400-2....
8022572
ESBF-LS-32-400-2.5P
LS
32
400
2.5P
22.000
25.500
12.000
522.500
15.900
8.000
2.600
19.500
4.000
25.500
25.500
7.000
8.000
548.000
M10x1.25
20.000
34.000
20.000
6.000
32.000
16.000
M7
45.000
M6
10.000
17.000
6.000
32.500
2.027
4052568278281
8022562 ESBF-BS-32-100-5P
8022562
ESBF-BS-32-100-5P
BS
32
100
5P
22.000
25.500
12.000
222.500
15.900
8.000
2.600
19.500
4.000
25.500
25.500
7.000
8.000
248.000
M10x1.25
20.000
34.000
20.000
6.000
32.000
16.000
M7
45.000
M6
10.000
17.000
6.000
32.500
1.111
4052568278199
2215384 ESBF-BS-32-200-5P
2215384
ESBF-BS-32-200-5P
BS
32
200
5P
22.000
25.500
12.000
322.500
15.900
8.000
2.600
19.500
4.000
25.500
25.500
7.000
8.000
348.000
M10x1.25
20.000
34.000
20.000
6.000
32.000
16.000
M7
45.000
M6
10.000
17.000
6.000
32.500
1.441
4052568264451
8022563 ESBF-BS-32-300-5P
8022563
ESBF-BS-32-300-5P
BS
32
300
5P
22.000
25.500
12.000
422.500
15.900
8.000
2.600
19.500
4.000
25.500
25.500
7.000
8.000
448.000
M10x1.25
20.000
34.000
20.000
6.000
32.000
16.000
M7
45.000
M6
10.000
17.000
6.000
32.500
1.771
4052568278205
8022564 ESBF-BS-32-400-5P
8022564
ESBF-BS-32-400-5P
BS
32
400
5P
22.000
25.500
12.000
522.500
15.900
8.000
2.600
19.500
4.000
25.500
25.500
7.000
8.000
548.000
M10x1.25
20.000
34.000
20.000
6.000
32.000
16.000
M7
45.000
M6
10.000
17.000
6.000
32.500
2.101
4052568278212
8022565 ESBF-BS-32-100-10...
8022565
ESBF-BS-32-100-10P
BS
32
100
10P
22.000
25.500
12.000
222.500
15.900
8.000
2.600
19.500
4.000
25.500
25.500
7.000
8.000
248.000
M10x1.25
20.000
34.000
20.000
6.000
32.000
16.000
M7
45.000
M6
10.000
17.000
6.000
32.500
1.111
4052568278229
8022566 ESBF-BS-32-200-10...
8022566
ESBF-BS-32-200-10P
BS
32
200
10P
22.000
25.500
12.000
322.500
15.900
8.000
2.600
19.500
4.000
25.500
25.500
7.000
8.000
348.000
M10x1.25
20.000
34.000
20.000
6.000
32.000
16.000
M7
45.000
M6
10.000
17.000
6.000
32.500
1.441
4052568278236
8022567 ESBF-BS-32-300-10...
8022567
ESBF-BS-32-300-10P
BS
32
300
10P
22.000
25.500
12.000
422.500
15.900
8.000
2.600
19.500
4.000
25.500
25.500
7.000
8.000
448.000
M10x1.25
20.000
34.000
20.000
6.000
32.000
16.000
M7
45.000
M6
10.000
17.000
6.000
32.500
1.771
4052568278243
8022568 ESBF-BS-32-400-10...
8022568
ESBF-BS-32-400-10P
BS
32
400
10P
22.000
25.500
12.000
522.500
15.900
8.000
2.600
19.500
4.000
25.500
25.500
7.000
8.000
548.000
M10x1.25
20.000
34.000
20.000
6.000
32.000
16.000
M7
45.000
M6
10.000
17.000
6.000
32.500
2.101
4052568278250
8022586 ESBF-LS-40-100-3P
8022586
ESBF-LS-40-100-3P
LS
40
100
3P
24.000
29.500
14.000
244.000
18.400
14.000
3.300
24.000
4.000
30.000
30.000
7.000
9.000
273.500
M12x1.25
24.000
39.000
24.000
8.000
40.000
16.000
M7
54.000
M6
13.000
19.000
6.000
38.000
1.559
4052568278403
2295382 ESBF-LS-40-200-3P
2295382
ESBF-LS-40-200-3P
LS
40
200
3P
24.000
29.500
14.000
344.000
18.400
14.000
3.300
24.000
4.000
30.000
30.000
7.000
9.000
373.500
M12x1.25
24.000
39.000
24.000
8.000
40.000
16.000
M7
54.000
M6
13.000
19.000
6.000
38.000
2.039
4052568264727
8022587 ESBF-LS-40-300-3P
8022587
ESBF-LS-40-300-3P
LS
40
300
3P
24.000
29.500
14.000
444.000
18.400
14.000
3.300
24.000
4.000
30.000
30.000
7.000
9.000
473.500
M12x1.25
24.000
39.000
24.000
8.000
40.000
16.000
M7
54.000
M6
13.000
19.000
6.000
38.000
2.519
4052568278410
8022588 ESBF-LS-40-400-3P
8022588
ESBF-LS-40-400-3P
LS
40
400
3P
24.000
29.500
14.000
544.000
18.400
14.000
3.300
24.000
4.000
30.000
30.000
7.000
9.000
573.500
M12x1.25
24.000
39.000
24.000
8.000
40.000
16.000
M7
54.000
M6
13.000
19.000
6.000
38.000
2.999
4052568278427
8022574 ESBF-BS-40-100-5P
8022574
ESBF-BS-40-100-5P
BS
40
100
5P
24.000
29.500
14.000
244.000
18.400
14.000
3.300
24.000
4.000
30.000
30.000
7.000
9.000
273.500
M12x1.25
24.000
39.000
24.000
8.000
40.000
16.000
M7
54.000
M6
13.000
19.000
6.000
38.000
1.707
4052568278298
2215385 ESBF-BS-40-200-5P
2215385
ESBF-BS-40-200-5P
BS
40
200
5P
24.000
29.500
14.000
344.000
18.400
14.000
3.300
24.000
4.000
30.000
30.000
7.000
9.000
373.500
M12x1.25
24.000
39.000
24.000
8.000
40.000
16.000
M7
54.000
M6
13.000
19.000
6.000
38.000
2.177
4052568264468
8022575 ESBF-BS-40-300-5P
8022575
ESBF-BS-40-300-5P
BS
40
300
5P
24.000
29.500
14.000
444.000
18.400
14.000
3.300
24.000
4.000
30.000
30.000
7.000
9.000
473.500
M12x1.25
24.000
39.000
24.000
8.000
40.000
16.000
M7
54.000
M6
13.000
19.000
6.000
38.000
2.647
4052568278304
8022576 ESBF-BS-40-400-5P
8022576
ESBF-BS-40-400-5P
BS
40
400
5P
24.000
29.500
14.000
544.000
18.400
14.000
3.300
24.000
4.000
30.000
30.000
7.000
9.000
573.500
M12x1.25
24.000
39.000
24.000
8.000
40.000
16.000
M7
54.000
M6
13.000
19.000
6.000
38.000
3.117
4052568278311
8022577 ESBF-BS-40-100-10...
8022577
ESBF-BS-40-100-10P
BS
40
100
10P
24.000
29.500
14.000
244.000
18.400
14.000
3.300
24.000
4.000
30.000
30.000
7.000
9.000
273.500
M12x1.25
24.000
39.000
24.000
8.000
40.000
16.000
M7
54.000
M6
13.000
19.000
6.000
38.000
1.707
4052568278328
8022578 ESBF-BS-40-200-10...
8022578
ESBF-BS-40-200-10P
BS
40
200
10P
24.000
29.500
14.000
344.000
18.400
14.000
3.300
24.000
4.000
30.000
30.000
7.000
9.000
373.500
M12x1.25
24.000
39.000
24.000
8.000
40.000
16.000
M7
54.000
M6
13.000
19.000
6.000
38.000
2.177
4052568278335
8022579 ESBF-BS-40-300-10...
8022579
ESBF-BS-40-300-10P
BS
40
300
10P
24.000
29.500
14.000
444.000
18.400
14.000
3.300
24.000
4.000
30.000
30.000
7.000
9.000
473.500
M12x1.25
24.000
39.000
24.000
8.000
40.000
16.000
M7
54.000
M6
13.000
19.000
6.000
38.000
2.647
4052568278342
8022580 ESBF-BS-40-400-10...
8022580
ESBF-BS-40-400-10P
BS
40
400
10P
24.000
29.500
14.000
544.000
18.400
14.000
3.300
24.000
4.000
30.000
30.000
7.000
9.000
573.500
M12x1.25
24.000
39.000
24.000
8.000
40.000
16.000
M7
54.000
M6
13.000
19.000
6.000
38.000
3.117
4052568278359
8022581 ESBF-BS-40-100-16...
8022581
ESBF-BS-40-100-16P
BS
40
100
16P
24.000
29.500
14.000
244.000
18.400
14.000
3.300
24.000
4.000
30.000
30.000
7.000
9.000
273.500
M12x1.25
24.000
39.000
24.000
8.000
40.000
16.000
M7
54.000
M6
13.000
19.000
6.000
38.000
1.707
4052568278366
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
相應設備
EMCA (m) - 集成式驱动器, 模块化系统
Festo
22.08.2023
EMCA - 集成式驱动器
Festo
22.08.2023
EMME-AS - 伺服马达
Festo
22.08.2023
EMMS-ST-G2 - 步进马达
Festo
19.09.2023
EMMS-AS - 伺服马达
Festo
21.02.2024
SMB-8-FENG - 固定组件
Festo
30.08.2023
DAMS - 耳环安装件
Festo
22.08.2023
EAHF-V2 - 型材安装
Festo
29.04.2024
EAHH-V2 - 法兰安装
Festo
22.08.2023
CRFK - 自对中活塞杆连接件
Festo
23.08.2023
CRHNC - 脚架安装件
Festo
23.08.2023
CRSG - Y形带销接杆
Festo
23.08.2023
CRSGS - 关节轴承
Festo
23.08.2023
CRZNG - 柱销
Festo
23.08.2023
DAMD-PS - 插头螺丝
Festo
22.08.2023
DAMT - 耳轴安装组件
Festo
22.08.2023
EADB - 气囊组件
Festo
22.08.2023
EADS - 密封组件
Festo
29.04.2024
EAGF (x) - 导向气缸, x行程
Festo
22.08.2023
EAGF - 导向单元
Festo
22.08.2023
EAHH - 法兰安装
Festo
22.08.2023
EAMC - 联轴器
Festo
22.08.2023
EAMF-A - 马达安装法兰
Festo
16.02.2024
EAMK-A - 联轴器外壳
Festo
19.09.2023
EAMM-A - 轴向组件
Festo
16.02.2024
EAMM-U - 平行组件
Festo
16.02.2024
EMGA-A - 齿轮箱
Festo
22.08.2023
EMGA - 齿轮箱
Festo
22.08.2023
FK - 自对中活塞杆连接件
Festo
22.08.2023
HNC - 脚架安装件
Festo
24.08.2023
KSG - 耦合件
Festo
24.08.2023
KSZ - 耦合件
Festo
24.08.2023
SG - Y形带销接杆
Festo
30.08.2023
SGS - 关节轴承
Festo
30.08.2023
SNC - 耳环安装件
Festo
30.08.2023
SNCB - 耳环安装件
Festo
30.08.2023
SNCL - 耳环安装件
Festo
30.08.2023
SNCS - 耳环安装件
Festo
30.08.2023
ZNCF - 柱销
Festo
11.08.2023
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處