您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VZBM-A - 球阀驱动单元
Festo
产品 (A - Z)
V
VZBM
Powered by
CAD模型選擇
{festo/parts/v/vzbm/vzbm_a_asmtab.prj},{NB=8070257 VZBM-A-2-RP-25-F-3L-B2-PA80},{TNR=8070257},{TYP=VZBM-A-2-RP-25-F-3L-B2-PA80},{B1=99.000},{B2=9.000},{B3=53.000},{B4=78.500},{L1=189.300},{L2=157.000},{D1=Rp 2\"},{DN=50.000},{D=45.000},{H1=166.000},{H2=129.000},{H3=20.000},{CNSMASSEXACT=7.807},{VZBM1=-},{VZBM2=4451865},{GTIN=4052568445430}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
L1
[mm]
L2
[mm]
D1
ⁿ/ₐ
DN
[mm]
D
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8070234 VZBM-A-1/4-RP-40-...
8070234
VZBM-A-1/4-RP-40-D-2-B2-P...
59.500
10.700
35.000
0.000
124.700
75.000
Rp 1/4"
8.000
10.000
108.000
73.000
20.000
1.393
4052568445201
8070235 VZBM-A-3/8-RP-40-...
8070235
VZBM-A-3/8-RP-40-D-2-B2-P...
59.500
10.700
35.000
0.000
124.700
75.000
Rp 3/8"
10.000
10.000
108.000
73.000
20.000
1.371
4052568445218
8070236 VZBM-A-1/2-RP-25-...
8070236
VZBM-A-1/2-RP-25-D-2-B2-P...
59.500
10.700
35.000
0.000
124.700
61.000
Rp 1/2"
15.000
15.000
102.000
67.000
20.000
1.187
4052568445225
8070237 VZBM-A-3/4-RP-25-...
8070237
VZBM-A-3/4-RP-25-D-2-B2-P...
59.500
10.700
35.000
0.000
124.700
70.000
Rp 3/4"
20.000
20.000
106.000
71.000
20.000
1.287
4052568445232
8070238 VZBM-A-1-RP-25-D-...
8070238
VZBM-A-1-RP-25-D-2-B2-PA1...
59.500
10.700
35.000
0.000
124.700
84.000
Rp 1"
25.000
25.000
114.000
79.000
20.000
1.454
4052568445249
8070239 VZBM-A-11/4-RP-25...
8070239
VZBM-A-11/4-RP-25-D-2-B2-...
59.500
10.700
35.000
0.000
124.700
97.000
Rp 1 1/4"
32.000
32.000
119.000
84.000
20.000
1.711
4052568445256
8070240 VZBM-A-11/2-RP-25...
8070240
VZBM-A-11/2-RP-25-D-2-B2-...
68.500
9.200
38.500
0.000
133.300
108.000
Rp 1 1/2"
40.000
40.000
134.000
94.000
20.000
2.443
4052568445263
8070241 VZBM-A-2-RP-25-D-...
8070241
VZBM-A-2-RP-25-D-2-B2-PA4...
81.500
8.200
45.000
0.000
151.400
130.000
Rp 2"
50.000
50.000
152.000
108.000
20.000
3.694
4052568445270
8070242 VZBM-A-1/4-RP-40-...
8070242
VZBM-A-1/4-RP-40-D-2-B2-P...
68.500
9.200
38.500
0.000
145.700
75.000
Rp 1/4"
8.000
10.000
118.000
78.000
20.000
1.839
4052568445287
8070243 VZBM-A-3/8-RP-40-...
8070243
VZBM-A-3/8-RP-40-D-2-B2-P...
68.500
9.200
38.500
0.000
145.700
75.000
Rp 3/8"
10.000
10.000
118.000
78.000
20.000
1.817
4052568445294
8070244 VZBM-A-1/2-RP-25-...
8070244
VZBM-A-1/2-RP-25-D-2-B2-P...
68.500
9.200
38.500
0.000
145.700
61.000
Rp 1/2"
15.000
15.000
112.000
72.000
20.000
1.363
4052568445300
8070245 VZBM-A-3/4-RP-25-...
8070245
VZBM-A-3/4-RP-25-D-2-B2-P...
68.500
9.200
38.500
0.000
145.700
70.000
Rp 3/4"
20.000
20.000
116.000
76.000
20.000
1.733
4052568445317
8070246 VZBM-A-1-RP-25-D-...
8070246
VZBM-A-1-RP-25-D-2-B2-PB2...
68.500
9.200
38.500
0.000
145.700
84.000
Rp 1"
25.000
25.000
124.000
84.000
20.000
1.900
4052568445324
8070247 VZBM-A-11/4-RP-25...
8070247
VZBM-A-11/4-RP-25-D-2-B2-...
68.500
9.200
38.500
0.000
145.700
97.000
Rp 1 1/4"
32.000
32.000
129.000
89.000
20.000
2.157
4052568445331
8070248 VZBM-A-11/2-RP-25...
8070248
VZBM-A-11/2-RP-25-D-2-B2-...
81.500
8.200
45.000
0.000
170.400
108.000
Rp 1 1/2"
40.000
40.000
146.000
100.000
20.000
3.329
4052568445348
8070249 VZBM-A-2-RP-25-D-...
8070249
VZBM-A-2-RP-25-D-2-B2-PB8...
99.000
9.000
53.000
0.000
223.100
130.000
Rp 2"
50.000
50.000
172.000
117.000
20.000
5.723
4052568445355
8070250 VZBM-A-1/4-RP-25-...
8070250
VZBM-A-1/4-RP-25-F-3L-B2-...
59.500
10.700
35.000
32.500
124.700
64.500
Rp 1/4"
8.000
8.000
108.000
73.000
20.000
1.511
4052568445362
8070251 VZBM-A-3/8-RP-25-...
8070251
VZBM-A-3/8-RP-25-F-3L-B2-...
59.500
10.700
35.000
32.500
124.700
64.500
Rp 3/8"
10.000
10.000
108.000
73.000
20.000
1.481
4052568445379
8070252 VZBM-A-1/2-RP-25-...
8070252
VZBM-A-1/2-RP-25-F-3L-B2-...
59.500
10.700
35.000
32.500
124.700
64.500
Rp 1/2"
15.000
14.100
108.000
73.000
20.000
1.441
4052568445386
8070253 VZBM-A-3/4-RP-25-...
8070253
VZBM-A-3/4-RP-25-F-3L-B2-...
68.500
9.200
38.500
38.000
133.300
76.000
Rp 3/4"
20.000
17.600
122.000
82.000
20.000
2.011
4052568445393
8070254 VZBM-A-1-RP-25-F-...
8070254
VZBM-A-1-RP-25-F-3L-B2-PA...
68.500
9.200
38.500
48.500
133.300
97.000
Rp 1"
25.000
25.000
126.500
86.500
20.000
2.584
4052568445409
8070255 VZBM-A-11/4-RP-25...
8070255
VZBM-A-11/4-RP-25-F-3L-B2...
81.500
8.200
45.000
59.000
151.400
118.000
Rp 1 1/4"
32.000
32.000
153.250
107.250
20.000
4.911
4052568445416
8070256 VZBM-A-11/2-RP-25...
8070256
VZBM-A-11/2-RP-25-F-3L-B2...
99.000
9.000
53.000
67.500
189.300
134.500
Rp 1 1/2"
40.000
38.000
155.500
118.500
20.000
6.597
4052568445423
8070257 VZBM-A-2-RP-25-F-...
8070257
VZBM-A-2-RP-25-F-3L-B2-PA...
99.000
9.000
53.000
78.500
189.300
157.000
Rp 2"
50.000
45.000
166.000
129.000
20.000
7.807
4052568445430
8070258 VZBM-A-1/4-RP-25-...
8070258
VZBM-A-1/4-RP-25-F-3T-B2-...
59.500
10.700
35.000
32.500
124.700
64.500
Rp 1/4"
8.000
8.000
108.000
73.000
20.000
1.511
4052568445447
F
P
1
2
N
E
Rows Per Page
25
50
75
100
相應設備
No related equipment available
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處