您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DHPL - 平行气爪
Festo
产品 (A - Z)
D
DHPL
Powered by
CAD模型選擇
{festo/parts/d/dhpl/dhpl_asmtab.prj},{NB=8112219 DHPL-20-100-P-A---(0_high)},{TNR=8112219},{BAU=20},{HUB=50},{L1C=162.000},{L1O=262.000},{L2=17.000},{L3=113.000},{L4=119.000},{L5=237.000},{L6=131.000},{L7=118.000},{L8=12.500},{L9=1.000},{L10=0.000},{H1=19.000},{H2=22.000},{H3=68.000},{H4=28.000},{H5=9.000},{H6=19.800},{H7=11.700},{H8=67.000},{H9=20.000},{H10=53.000},{H11=59.000},{H12=10.000},{H13=22.000},{H14=1.000},{B1=65.000},{B2=30.000},{B3=30.000},{B4=54.000},{B5=30.000},{B6=8.000},{B7=8.000},{B8=4.000},{B9=0.000},{D1=10.000},{D2=10.000},{D4=5.000},{D6=6.500},{D8=4.000},{T1=4.500},{T2=0.000},{T3=0.000},{T4=16.000},{T5=7.000},{CNSMASSEXACT=1.407},{V=1},{TYP=DHPL-20-100-P-A},{D3=M8},{D5=M6},{HUBST=0.000},{LODLEVEL=high}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
L1C
[mm]
L1O
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L10
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
H8
[mm]
H9
[mm]
H10
[mm]
H11
[mm]
H12
[mm]
H13
[mm]
H14
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
B7
[mm]
B8
[mm]
B9
[mm]
D1
[mm]
D2
[mm]
D3
螺纹
ⁿ/ₐ
D4
[mm]
D5
螺纹
ⁿ/ₐ
D6
[mm]
D7
螺纹
ⁿ/ₐ
D8
[mm]
D9
螺纹
ⁿ/ₐ
EE
螺纹
ⁿ/ₐ
T1
[mm]
T2
[mm]
T3
[mm]
T4
[mm]
T5
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8112216 DHPL-10-20-P-A
8112216
DHPL-10-20-P-A
56.000
76.000
10.000
42.200
33.000
77.000
51.000
42.000
7.000
1.000
0.000
11.500
15.500
46.500
18.000
8.000
12.500
9.000
46.000
10.000
34.500
38.500
8.000
15.000
0.500
44.000
20.000
18.000
34.000
20.000
6.000
6.000
3.000
0.000
6.000
6.000
M6
3.000
M4
4.500
-
3.000
M4x0.5
M5
4.000
0.000
0.000
12.000
3.500
0.251
4052568573157
8112215 DHPL-10-60-P-A
8112215
DHPL-10-60-P-A
96.000
156.000
10.000
76.200
67.000
151.000
85.000
76.000
7.000
1.000
0.000
11.500
15.500
46.500
18.000
8.000
12.500
9.000
46.000
10.000
34.500
38.500
8.000
15.000
0.500
44.000
20.000
18.000
34.000
20.000
6.000
6.000
3.000
0.000
6.000
6.000
M6
3.000
M4
4.500
-
3.000
M4x0.5
M5
4.000
0.000
0.000
12.000
3.500
0.377
4052568573140
8112217 DHPL-16-30-P-A
8112217
DHPL-16-30-P-A
68.000
98.000
13.000
47.000
45.000
96.000
60.000
48.000
9.000
1.000
0.000
16.000
19.500
58.500
24.000
8.000
17.500
10.000
58.000
16.500
44.500
49.500
10.000
20.000
0.500
55.000
22.000
23.000
43.000
25.000
9.000
9.000
3.000
0.000
8.000
8.000
M8
4.000
M5
5.500
-
3.000
M6x0.5
M5
3.000
0.000
0.000
16.000
6.000
0.499
4052568573164
8112218 DHPL-16-80-P-A
8112218
DHPL-16-80-P-A
130.000
210.000
13.000
97.000
95.000
196.000
110.000
98.000
9.000
1.000
0.000
16.000
19.500
58.500
24.000
8.000
17.500
10.000
58.000
16.500
44.500
49.500
10.000
20.000
0.500
55.000
22.000
23.000
43.000
25.000
9.000
9.000
3.000
0.000
8.000
8.000
M8
4.000
M5
5.500
-
3.000
M6x0.5
M5
3.000
0.000
0.000
16.000
6.000
0.802
4052568573171
8112220 DHPL-20-40-P-A
8112220
DHPL-20-40-P-A
82.000
122.000
17.000
53.000
59.000
117.000
71.000
58.000
12.500
1.000
0.000
19.000
22.000
68.000
28.000
9.000
19.800
11.700
67.000
20.000
53.000
59.000
10.000
22.000
1.000
65.000
30.000
30.000
54.000
30.000
8.000
8.000
4.000
0.000
10.000
10.000
M8
5.000
M6
6.500
-
4.000
M8x1
M5
4.500
0.000
0.000
16.000
7.000
0.883
4052568573195
8112219 DHPL-20-100-P-A
8112219
DHPL-20-100-P-A
162.000
262.000
17.000
113.000
119.000
237.000
131.000
118.000
12.500
1.000
0.000
19.000
22.000
68.000
28.000
9.000
19.800
11.700
67.000
20.000
53.000
59.000
10.000
22.000
1.000
65.000
30.000
30.000
54.000
30.000
8.000
8.000
4.000
0.000
10.000
10.000
M8
5.000
M6
6.500
-
4.000
M8x1
M5
4.500
0.000
0.000
16.000
7.000
1.407
4052568573188
8112222 DHPL-25-50-P-A
8112222
DHPL-25-50-P-A
100.000
150.000
21.000
72.000
70.000
142.000
88.000
70.000
14.000
1.000
58.000
22.500
29.000
81.000
30.900
9.000
22.900
11.500
80.000
21.500
61.500
68.000
13.000
24.400
1.000
76.000
32.000
34.000
64.000
40.000
11.000
11.000
4.000
51.000
12.000
12.000
M12
6.000
M8
9.000
M6
4.000
M10x1
M5
4.500
8.000
10.000
18.000
6.000
1.447
4052568573218
8112221 DHPL-25-120-P-A
8112221
DHPL-25-120-P-A
200.000
320.000
21.000
144.000
142.000
284.000
160.000
142.000
14.000
1.000
130.000
22.500
29.000
81.000
30.900
9.000
22.900
11.500
80.000
21.500
61.500
68.000
13.000
24.400
1.000
76.000
32.000
34.000
64.000
40.000
11.000
11.000
4.000
51.000
12.000
12.000
M12
6.000
M8
9.000
M6
4.000
M10x1
M5
4.500
8.000
10.000
18.000
6.000
2.297
4052568573201
8112223 DHPL-32-70-P-A
8112223
DHPL-32-70-P-A
150.000
220.000
24.000
88.000
86.000
186.000
110.000
86.000
15.000
1.000
86.000
25.000
32.000
100.000
34.500
24.000
31.000
14.500
99.000
24.500
76.500
84.000
15.000
30.000
1.000
82.000
32.000
37.000
70.000
50.000
12.000
12.000
6.000
60.000
16.000
16.000
M12
8.000
M10
10.000
M8
6.000
M12x1
G1/8
6.000
16.000
18.000
24.000
10.000
2.634
4052568573225
8112224 DHPL-32-160-P-A
8112224
DHPL-32-160-P-A
242.000
402.000
24.000
178.000
176.000
366.000
200.000
176.000
15.000
1.000
176.000
25.000
32.000
100.000
34.500
24.000
31.000
14.500
99.000
24.500
76.500
84.000
15.000
30.000
1.000
82.000
32.000
37.000
70.000
50.000
12.000
12.000
6.000
60.000
16.000
16.000
M12
8.000
M10
10.000
M8
6.000
M12x1
G1/8
6.000
16.000
18.000
24.000
10.000
4.154
4052568573232
8112225 DHPL-40-100-P-A
8112225
DHPL-40-100-P-A
188.000
288.000
28.000
118.000
118.000
254.000
148.000
116.000
18.000
1.000
116.000
30.500
38.000
117.000
41.500
26.000
37.000
16.500
116.000
30.500
87.000
98.000
20.000
34.000
1.000
98.000
44.000
45.000
86.000
60.000
12.000
12.000
6.000
76.000
16.000
16.000
-
10.000
M12
11.000
M10
6.000
M14x1
G1/8
8.000
20.000
23.000
79.000
10.000
4.480
4052568573249
8112226 DHPL-40-200-P-A
8112226
DHPL-40-200-P-A
286.000
486.000
28.000
216.000
216.000
454.000
246.000
214.000
18.000
1.000
214.000
30.500
38.000
117.000
41.500
26.000
37.000
16.500
116.000
30.500
87.000
98.000
20.000
34.000
1.000
98.000
44.000
45.000
86.000
60.000
12.000
12.000
6.000
76.000
16.000
16.000
-
10.000
M12
11.000
M10
6.000
M14x1
G1/8
8.000
20.000
23.000
79.000
10.000
6.480
4052568573256
相應設備
No related equipment available
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處