您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DARP - 自对中活塞杆连接件
Festo
产品 (A - Z)
D
DARP
Powered by
CAD模型選擇
{festo/parts/d/darp/darp_asmtab.prj},{NB=8170116 DARP-M8-F---(high)},{TNR=8170116},{TYP=DARP-M8-F},{LODLEVEL=high},{B1=4.000},{D1=12.500},{D2=19.000},{D3=7.800},{KK=M8},{L1=49.000},{L2=33.500},{L3=6.000},{L4=23.500},{L5=14.000},{L6=20.500},{SW1=10.000},{SW2=17.000},{SW3=7.000},{SW4=13.000},{CNSMASSEXACT=0.058},{PPATH=assemblies/darp_asmtpl.prj},{GTIN=4052568616380}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
D1
直径
[mm]
D2
直径
[mm]
D3
直径
[mm]
KK
螺纹
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
SW1
[mm]
SW2
[mm]
SW3
[mm]
SW4
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8170110 DARP-M4-F---(high...
8170110
DARP-M4-F
2.200
0.000
0.000
3.800
M4
33.000
24.000
4.500
16.500
12.500
16.000
11.000
11.000
3.200
7.000
0.017
4052568616359
8170112 DARP-M5-F---(high...
8170112
DARP-M5-F
2.700
8.500
14.500
5.800
M5
38.500
25.000
4.400
17.500
11.500
15.700
7.000
13.000
5.000
8.000
0.024
4052568616366
8170115 DARP-M6-F---(high...
8170115
DARP-M6-F
3.200
8.500
14.500
5.800
M6
37.000
25.000
4.400
17.500
11.500
15.700
7.000
13.000
5.000
10.000
0.025
4052568616373
8170116 DARP-M8-F---(high...
8170116
DARP-M8-F
4.000
12.500
19.000
7.800
M8
49.000
33.500
6.000
23.500
14.000
20.500
10.000
17.000
7.000
13.000
0.058
4052568616380
8170119 DARP-M10P-F---(hi...
8170119
DARP-M10P-F
5.000
21.400
32.500
13.800
M10x1.25
69.500
49.500
7.000
36.000
23.000
31.000
19.000
30.000
12.000
17.000
0.236
4052568616397
8170120 DARP-M12P-F---(hi...
8170120
DARP-M12P-F
6.000
21.400
32.500
13.800
M12x1.25
74.500
50.500
8.000
36.000
24.000
32.000
19.000
30.000
12.000
19.000
0.244
4052568616502
8170121 DARP-M16P-F---(hi...
8170121
DARP-M16P-F
8.000
33.800
45.000
22.000
M16x1.5
103.000
71.000
10.000
53.000
32.000
44.500
30.000
41.000
19.000
24.000
0.712
4052568616519
8170124 DARP-M20P-F---(hi...
8170124
DARP-M20P-F
10.000
33.800
45.000
22.000
M20x1.5
120.000
80.000
19.000
53.000
41.000
53.500
30.000
41.000
19.000
30.000
0.796
4052568616526
相應設備
No related equipment available
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處