您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
HE-D-NPT - 开关阀
Festo
产品
气源处理
开关阀和软启动阀
Powered by
CAD模型選擇
{festo/parts_cat/comp_air/e_onoff/he_npt_asmtab.prj},{NB=173895 HE-3/8-D-MIDI-NPT},{TNR=173895},{TYP=HE-3/8-D-MIDI-NPT},{B1=85.000},{B2=70.000},{B3=55.000},{B4=43.000},{B5=0.000},{B6=44.000},{D1=3/8NPT},{D2=0.000},{D3=M5},{D4=34.000},{D6=G1/4},{H1=32.000},{H2=22.000},{L1=119.000},{L2=14.000},{T1=8.000},{T2=0.000},{CNSMASSEXACT=0.511},{PPATH=assemblies/he_asmtpl.prj},{VERS=1.000},{GTIN=4052568315634}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
D1
ⁿ/ₐ
D2
[mm]
D3
ⁿ/ₐ
D4
[mm]
D6
ⁿ/ₐ
H1
[mm]
H2
[mm]
L1
[mm]
L2
[mm]
T1
[mm]
T2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
173892 HE-1/8-D-MINI-NPT
173892
HE-1/8-D-MINI-NPT
64.000
52.000
40.000
30.000
0.000
32.000
1/8NPT
0.000
M4
24.000
G1/8
20.000
11.000
98.000
11.000
7.000
0.000
0.192
4052568315603
173893 HE-1/4-D-MINI-NPT
173893
HE-1/4-D-MINI-NPT
64.000
52.000
40.000
30.000
0.000
32.000
1/4NPT
0.000
M4
24.000
G1/8
20.000
11.000
98.000
11.000
7.000
0.000
0.192
4052568315610
173894 HE-3/8-D-MINI-NPT
173894
HE-3/8-D-MINI-NPT
70.000
52.000
40.000
30.000
0.000
32.000
3/8NPT
0.000
M4
24.000
G1/8
20.000
11.000
98.000
11.000
7.000
0.000
0.192
4052568315627
173895 HE-3/8-D-MIDI-NPT
173895
HE-3/8-D-MIDI-NPT
85.000
70.000
55.000
43.000
0.000
44.000
3/8NPT
0.000
M5
34.000
G1/4
32.000
22.000
119.000
14.000
8.000
0.000
0.511
4052568315634
173896 HE-1/2-D-MIDI-NPT
173896
HE-1/2-D-MIDI-NPT
85.000
70.000
55.000
43.000
0.000
44.000
1/2NPT
0.000
M5
34.000
G1/4
32.000
22.000
119.000
14.000
8.000
0.000
0.511
4052568315641
173897 HE-3/4-D-MIDI-NPT
173897
HE-3/4-D-MIDI-NPT
85.000
70.000
55.000
43.000
0.000
44.000
3/4NPT
0.000
M5
34.000
G1/4
32.000
22.000
119.000
14.000
8.000
0.000
0.511
4052568315658
173898 HE-3/4-D-MAXI-NPT
173898
HE-3/4-D-MAXI-NPT
96.000
80.000
66.000
46.000
0.000
44.000
3/4NPT
0.000
M5
38.000
G3/8
32.000
22.000
132.000
16.000
8.000
0.000
0.796
4052568315665
173899 HE-1-D-MAXI-NPT
173899
HE-1-D-MAXI-NPT
116.000
91.000
66.000
46.000
0.000
44.000
1NPT
0.000
M5
38.000
G3/8
40.000
22.000
132.000
16.000
8.000
0.000
0.796
4052568315672
相應設備
No related equipment available
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處